H07RN8-F

waterproof rubber-sheathed cable, harmonized type

Logo Image Logo Image
Produktfoto
Technical data
  • Water resistant heavy hose pipe
    to DIN VDE 0285-525-2-21 /
    DIN EN 50525-2-21
  • Temperature range
    flexing -25°C
    fixed installation -40°C
    in water max. +40°C
  • Permissible operating temperature
    at conductor +60°C
  • Nominal voltage U0/U 450/750 V
    in case of protected and fixed installation
    U0/U 600/1000 V
  • Test voltage 2500 V
  • Permanent tensile load
    max. 15 N/mm²
  • Minimum bending radius
    flexing 6x cable Ø
    fixed installation 4x cable Ø
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of rubber
    compound type EI4 to
    DIN VDE 0207-363-1 / DIN EN 50363-1
  • Core identification to DIN VDE 0293-308
    - up to 5 cores coloured
    - from 6 cores, black with continuous
    white numbering
  • GN-YE conductor, 3 cores and above
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of special polychoroprene
    rubber
  • Outer sheath black
Properties
  • Resistant to
    Ozone
    Weather
  • The core identification of a single core
    sheathed, of an insulated wire is black.
Tests
  • Oil resistant acc. to DIN VDE 0473-811-404/
    DIN EN 60811-404
  • Behaviour in fire
    to DIN VDE 0482-332-1-2
    DIN EN 60332-2-1, IEC 60332-1 (equivalent
    DIN VDE 0472 part 804 test method B)
Note
  • G = with green-yellow conductor
    x = without green-yellow conductor
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
Specifically designed for use in fresh water up to 10 m water depth and a maximum water temperature of 40°C for connection of submersible pumps and similar applications. Not suitable for underwater power transmission systems or in waterways or in areas where mechanical damage is possible which represent a potential danger.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

min. - max.

mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

37287

1 x 1,5

5,7 - 7,1

14,4

58,0

16

37288

1 x 2,5

6,3 - 7,9

24,0

71,0

14

37289

1 x 4

7,2 - 9,0

38,0

100,0

12

37290

1 x 6

7,9 - 9,8

58,0

130,0

10

37291

1 x 10

9,5 - 11,9

96,0

230,0

8

37292

1 x 16

10,8 - 13,4

154,0

290,0

6

37293

1 x 25

12,7 - 15,8

240,0

420,0

4

37294

1 x 35

14,3 - 17,9

336,0

530,0

2

37295

1 x 50

16,5 - 20,6

480,0

750,0

1

37296

1 x 70

18,6 - 23,3

672,0

960,0

2/0

37297

1 x 95

20,8 - 26,0

912,0

1250,0

3/0

37298

1 x 120

22,8 - 28,6

1152,0

1560,0

4/0

37299

1 x 150

25,2 - 31,4

1440,0

1900,0

300 kcmil

37300

1 x 185

27,6 - 34,4

1776,0

2300,0

350 kcmil

37301

1 x 240

30,6 - 38,3

2304,0

2950,0

500 kcmil

37302

1 x 300

33,5 - 41,9

2880,0

3600,0

600 kcmil

37303

1 x 400

37,4 - 46,8

3840,0

4600,0

750 kcmil

37304

1 x 500

41,3 - 52,0

4800,0

6000,0

1000 kcmil

37305

2 x 1

7,7 - 10,0

19,0

98,0

18

37306

2 x 1,5

8,5 - 11,0

29,0

135,0

16

37307

2 x 2,5

10,2 - 13,1

48,0

193,0

14

37308

2 x 4

11,8 - 15,1

77,0

280,0

12

37309

2 x 6

13,1 - 16,8

115,0

330,0

10

37310

2 x 10

17,7 - 22,6

192,0

586,0

8

37311

2 x 16

20,2 - 25,7

307,0

810,0

6

37312

2 x 25

24,3 - 30,7

480,0

1160,0

4

37313

3 G 1

8,3 - 10,7

29,0

130,0

18

37314

3 G 1,5

9,2 - 11,9

43,0

165,0

16

37315

3 G 2,5

10,9 - 14,0

72,0

235,0

14

37316

3 G 4

12,7 - 16,2

115,0

320,0

12

37317

3 G 6

14,1 - 18,0

173,0

420,0

10

37318

3 G 10

19,1 - 24,2

288,0

810,0

8

37319

3 G 16

21,8 - 27,6

461,0

1050,0

6

37320

3 G 25

26,1 - 33,0

720,0

1250,0

4

37321

3 G 35

29,3 - 37,1

1008,0

1900,0

2

37322

3 G 50

34,1 - 42,9

1440,0

2600,0

1

37323

3 G 70

38,4 - 48,3

2016,0

3400,0

2/0

37324

3 G 95

43,3 - 54,0

2736,0

4450,0

3/0

37325

3 G 120

47,4 - 60,0

3456,0

5180,0

4/0

37326

3 G 150

52,0 - 66,0

4320,0

6500,0

300 kcmil

37327

3 G 185

57,0 - 72,0

5328,0

7860,0

350 kcmil

37328

3 G 240

65,0 - 82,0

6192,0

10224,0

500 kcmil

37329

3 G 300

72,0 - 90,0

8640,0

12620,0

600 kcmil

37330

4 G 1

9,2 - 11,9

38,0

150,0

18

37331

4 G 1,5

10,2 - 13,1

58,0

200,0

16

37332

4 G 2,5

12,1 - 15,5

96,0

290,0

14

37333

4 G 4

14,0 - 17,9

154,0

395,0

12

37334

4 G 6

15,7 - 20,0

230,0

540,0

10

37335

4 G 10

20,9 - 26,5

384,0

950,0

8

37336

4 G 16

23,8 - 30,1

614,0

1260,0

6

37337

4 G 25

28,9 - 36,6

960,0

1860,0

4

37338

4 G 35

32,5 - 41,1

1344,0

2380,0

2

37339

4 G 50

37,7 - 47,5

1920,0

3190,0

1

37340

4 G 70

42,7 - 54,0

2688,0

4260,0