H05VV-F

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • PVC-control cables to
    DIN VDE 0285-525-2-11 /
    DIN EN 50525-2-11 and IEC 60227-5
  • Temperature range
    flexing -5°C to +70°C
    fixed installation -40°C to +70°C
  • Nominal voltage U0/U 300/500 V
  • Max. operating voltage
    AC and 3-phase 318/550 V
    DC operation 413/825 V
  • Test voltage 2000 V
  • Breakdown voltage min. 4000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    flexing 7,5x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of PVC
    compound type TI2 to
    DIN VDE 0207-363-3 / DIN EN 50363-3
  • Core identification to DIN VDE 0293-308
    - up to 5 cores coloured
    - from 6 cores, black with continuous
       white numbering
  • GN-YE conductor, 3 cores and above
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of PVC
    compound type TM2 to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
  • Sheath colour: by request
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor
  • Please add the appropriate item number
    when ordering using the following indicator:
    0 = approx.RAL 5015 blue
    1 = approx.RAL 6018 green
    2 = approx.RAL 8003 brown
    3 = approx.RAL 1021 yellow
    4 = approx.RAL 3000 red
    5 = approx.RAL 2003 orange
    6 = approx.RAL 4005 violet
    7 = approx.RAL 7001/7032 grey
    8 = gold
    9 = dusty gold
    Further colours on request.
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
These cable are especially suited to use for the appliance with medium mechanical stress in households, kitchens and offices, also for household appliances in damp and wet areas, e. g. refrigerators, washing machines, spin-driver etc. As far as this cable is admitted to the relevant specifications of the equipment. These cables are suited to be used for cooking and heating apparatus under the condition that cable does not come in direct contact with hot parts of the apparatus and no other influences of heat. The cables are suitable for fixed installation in furnitures, partition walls, decoration covering and in hollow spaces of prefabricated building parts.
They are not qualified for use in outdoors or for use with industrial and farmer machineries, exceptionally in tailoring, etc.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Sheath
colour

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

30110

2 x 0,75

blue

6,4

14,4

50,0

18

30111

2 x 0,75

green

6,4

14,4

50,0

18

30112

2 x 0,75

brown

6,4

14,4

50,0

18

30113

2 x 0,75

yellow

6,4

14,4

50,0

18

30114

2 x 0,75

red

6,4

14,4

50,0

18

30115

2 x 0,75

orange

6,4

14,4

50,0

18

30116

2 x 0,75

violet

6,4

14,4

50,0

18

30117

2 x 0,75

grey

6,4

14,4

50,0

18

30118

2 x 0,75

gold

6,4

14,4

50,0

18

30119

2 x 0,75

dusky gold

6,4

14,4

50,0

18

30120

3 G 0,75

blue

6,8

21,6

60,0

18

30121

3 G 0,75

green

6,8

21,6

60,0

18

30122

3 G 0,75

brown

6,8

21,6

60,0

18

30123

3 G 0,75

yellow

6,8

21,6

60,0

18

30124

3 G 0,75

red

6,8

21,6

60,0

18

30125

3 G 0,75

orange

6,8

21,6

60,0

18

30126

3 G 0,75

violet

6,8

21,6

60,0

18

30127

3 G 0,75

grey

6,8

21,6

60,0

18

30128

3 G 0,75

gold

6,8

21,6

60,0

18

30129

3 G 0,75

dusky gold

6,8

21,6

60,0

18

30130

4 G 0,75

blue

7,4

29,0

73,0

18

30131

4 G 0,75

green

7,4

29,0

73,0

18

30132

4 G 0,75

brown

7,4

29,0

73,0

18

30133

4 G 0,75

yellow

7,4

29,0

73,0

18

30134

4 G 0,75

red

7,4

29,0

73,0

18

30135

4 G 0,75

orange

7,4

29,0

73,0

18

30136

4 G 0,75

violet

7,4

29,0

73,0

18

30137

4 G 0,75

grey

7,4

29,0

73,0

18

30138

4 G 0,75

gold

7,4

29,0

73,0

18

30139

4 G 0,75

dusky gold

7,4

29,0

73,0

18

30140

5 G 0,75

blue

8,3

36,0

88,0

18

30141

5 G 0,75

green

8,3

36,0

88,0

18

30142

5 G 0,75

brown

8,3

36,0

88,0

18

30143

5 G 0,75

yellow

8,3

36,0

88,0

18

30144

5 G 0,75

red

8,3

36,0

88,0

18

30145

5 G 0,75

orange

8,3

36,0

88,0

18

30146

5 G 0,75

violet

8,3

36,0

88,0

18

30147

5 G 0,75

grey

8,3

36,0

88,0

18

30148

5 G 0,75

gold

8,3

36,0

88,0

18

30149

5 G 0,75

dusky gold

8,3

36,0

88,0

18

30150

2 x 1

blue

6,8

19,0

57,0

17

30151

2 x 1

green

6,8

19,0

57,0

17

30152

2 x 1

brown

6,8

19,0

57,0

17

30153

2 x 1

yellow

6,8

19,0

57,0

17

30154

2 x 1

red

6,8

19,0

57,0

17

30155

2 x 1

orange

6,8

19,0

57,0

17

30156

2 x 1

violet

6,8

19,0

57,0

17

30157

2 x 1

grey

6,8

19,0

57,0

17

30158

2 x 1

gold

6,8

19,0

57,0

17

30159

2 x 1

dusky gold

6,8

19,0

57,0

17

30160

3 G 1

blue

7,2

29,0

73,0

17

30161

3 G 1

green

7,2

29,0

73,0

17

30162

3 G 1

brown

7,2

29,0

73,0

17

30163

3 G 1

yellow

7,2

29,0

73,0

17

30164

3 G 1

red

7,2

29,0

73,0

17

30165

3 G 1

orange

7,2

29,0

73,0

17

30166

3 G 1

violet

7,2

29,0

73,0

17

30167

3 G 1

grey

7,2

29,0

73,0

17

30168

3 G 1

gold

7,2

29,0

73,0

17

30169

3 G 1

dusky gold

7,2

29,0

73,0

17

30170

4 G 1

blue

8,0

38,0

85,0

17

30171

4 G 1

green

8,0

38,0

85,0

17

30172

4 G 1

brown

8,0

38,0

85,0

17

30173

4 G 1

yellow

8,0

38,0

85,0

17

30174

4 G 1

red

8,0

38,0

85,0

17

30175

4 G 1

orange

8,0

38,0

85,0

17

30176

4 G 1

violet

8,0