F-CY-JZ

flexible, Cu-screened, EMC-preferred type, meter marking

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Special-PVC control cable adapted
    to DIN VDE 0285-525-2-51 /
    DIN EN 50525-2-51
  • Temperature range
    flexing -10°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage
    U0/U 300/500 V
  • Test voltage
    core/core 4000 V
    core/screen 2000 V
  • Breakdown voltage
    min. 8000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Mutual capacitance
    acc. to different cross sections
    0,5 up to 2,5 mm²:
    core/core approx. 150 nF/km
    core/screen approx. 270 nF/km
  • Coupling resistance
    max. 250 Ohm/km
  • Minimum bending radius
    flexing 10x cable Ø
    fixed installation 5x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of special PVC
    compound type Z 7225
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Foil separator
  • Tinned copper braided screening,
    approx. 85% coverage
  • Outer sheath of special PVC
    compound type TM2 to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
  • Sheath colour: grey (RAL 7001)
  • With meter marking
Properties
  • Extensively oil resistant,
    oil-/chemical resistance
    see "Technical Informations"
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2, IEC 60332-1-2
    (equivalent DIN VDE 0472 part 804
    test method B)
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • Please note "cleanroom qualified"
    when ordering.
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Unscreened analogue type:
    JZ-500
Application
For use as a data cable in control circuits, in tool-making and machine industries as well as a signal cable in computer systems and electronics. The more usual PVC inner sheath has been replaced in these cables by a stabilising foil separator, thus reducing the total diameter of the cables considerably and thereby reducing the bending radius, total weight etc. The high covering percentage of the copper screening offers interference-free signal transfer etc. The dense screening assures disturbance-free transmission of all signals and impulses. An ideal disturbance-free control cable for the above application.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part No.

No.cores x

cross-sec.

mm²

Outer ø

app. mm

Cop.

weight

kg / km

Weight

app.

kg / km

AWG-No.

16320

2 x 0,5

5,7

35,0

45,0

20

16321

3 G 0,5

5,9

42,0

55,0

20

16322

4 G 0,5

6,4

47,0

61,0

20

16323

5 G 0,5

6,9

56,0

74,0

20

16324

6 G 0,5

7,6

67,0

89,0

20

16325

7 G 0,5

7,6

69,0

98,0

20

16326

8 G 0,5

8,7

80,0

117,0

20

16327

10 G 0,5

9,6

94,0

135,0

20

16328

12 G 0,5

9,7

108,0

157,0

20

16329

14 G 0,5

10,2

116,0

190,0

20

16330

16 G 0,5

11,0

129,0

210,0

20

16331

18 G 0,5

11,5

145,0

217,0

20

16332

20 G 0,5

12,2

172,0

240,0

20

16333

21 G 0,5

12,7

188,0

250,0

20

16334

24 G 0,5

13,5

235,0

300,0

20

16335

25 G 0,5

13,6

240,0

314,0

20

16336

30 G 0,5

14,4

295,0

360,0

20

16337

32 G 0,5

14,9

301,0

425,0

20

16165

34 G 0,5

15,6

312,0

433,0

20

16338

36 G 0,5

15,6

318,0

446,0

20

16339

40 G 0,5

16,9

343,0

475,0

20

16490

41 G 0,5

16,9

348,0

486,0

20

16340

50 G 0,5

18,5

406,0

573,0

20

16341

61 G 0,5

19,7

508,0

653,0

20

16342

80 G 0,5

22,6

680,0

784,0

20

16343

100 G 0,5

24,9

804,0

995,0

20

16344

2 x 0,75

6,1

40,0

59,0

18

16345

3 G 0,75

6,3

52,0

66,0

-

16346

4 G 0,75

6,8

60,0

77,0

18

16347

5 G 0,75

7,4

71,0

93,0

18

16348

6 G 0,75

8,2

80,0

113,0

18

16349

7 G 0,75

8,2

91,0

130,0

18

16350

8 G 0,75

9,6

110,0

145,0

18

16351

10 G 0,75

10,3

137,0

180,0

18

16353

12 G 0,75

10,5

142,0

202,0

18

16354

14 G 0,75

11,3

180,0

225,0

18

16355

16 G 0,75

11,9

200,0

275,0

18

16356

18 G 0,75

12,7

212,0

292,0

18

16447

19 G 0,75

12,7

230,0

308,0

18

16357

20 G 0,75

13,3

238,0

320,0

18

16358

21 G 0,75

14,0

246,0

378,0

18

16359

24 G 0,75

14,9

270,0

435,0

18

16360

25 G 0,75

15,0

281,0

415,0

18

16361

27 G 0,75

15,0

304,0

435,0

18

16362

30 G 0,75

15,8

320,0

450,0

18

16363

32 G 0,75

16,7

342,0

484,0

18

16166

34 G 0,75

17,2

345,0

502,0

18

16364

36 G 0,75

17,2

350,0

535,0

18

16448

37 G 0,75

17,2

361,0

592,0

18

16365

40 G 0,75

18,6

369,0

610,0

18

16491

41 G 0,75

18,6

400,0

622,0

18