HELUTOOL HWZ 6

Crimping tool

Produktfoto
Description

Crimping tool HWZ 6

Description
Crimping tool for noninsulated terminals from 0,5 up to 16mm². The ratchet guarantees a permanent high quality crimping result.
  • Length: 240 mm
  • Weight: 0,4 kg
Downloads
Data sheet

Part no.

Type

Cross-section

min. - max.

mm²

Unit

Net EUR/item at a purchase of

1

2 - 4

5 - 10

907611

HWZ 6

0,5 - 16,0

1

o. r.

o. r.

o. r.