Command Cable UL (LiYY)

Style 2464, 300 V, 80°C

Logo Image Logo Image
Produktfoto
Technical data
  • Special PVC command cable,
    approved to UL Style 2464,
    cores
    for AWG 26-20 to UL Style 1061/1729
    for AWG 18-16 to UL Style 1007/1569
  • Temperature range
    flexing -10°C to +80°C
    fixed installation -20°C to +80°C
  • Nominal voltage
    300 V
  • Test voltage
    1500 V
  • Breakdown voltage
    min. 3000 V
  • Minimum bending radius
    flexing 15x cable Ø
    fixed installation 7,5x cable Ø
Cable structure
  • Tinned copper conductor, fine wire,
    AWG 26-20 to ASTM-B 174-95 class J-M,
    AWG 18-16 to ASTM-B 286
    Conductor make-up to:
    0,14 mm² = 7x0,162 mm
    0,23 mm² = 7x0,202 mm
    0,34 mm² = 7x0,254 mm
    0,56 mm² = 7x0,32 mm
    0,82 mm² = 19x0,235 mm
    1,30 mm² = 19x0,31 mm
  • Core insulation of special PVC class 43
    respectively semirigid acc. to UL Std.1581
    tab.50.182 and 50.183
  • Core identification to DIN 47100 or
    international colour code
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of special PVC class 43
    acc. to UL Std.1581 tab.50.182
  • Sheath colour:
    black (international colour code)
    grey (DIN 47100 - preferred type)
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
  • To a large extent resistant to
    Oil
    Solvents
    Acids
    Lyes
Tests
  • PVC flame retardant acc. to
    UL VW-1, CSA FT1
Note
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Screened analogue type:
    command cable UL (LiYCY)
Application
As a flexible connector and connecting cable, as control, signal and measuring line of machine tools, conveyor belts and plant construction, air conditioning systems, in foundries and steel mills.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

Sheath
colour

grey

Part no.

Sheath
colour

black

No.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

83137

83045

2 x 0,14

26

3,6

3,6

13,0

83138

83046

3 x 0,14

26

3,8

4,0

15,0

83139

83047

4 x 0,14

26

4,0

5,4

18,0

83140

83048

6 x 0,14

26

4,6

8,1

25,0

83141

83049

10 x 0,14

26

5,6

13,4

38,0

83142

83050

12 x 0,14

26

5,8

16,2

46,0

83143

83055

16 x 0,14

26

6,3

21,5

56,0

83144

83056

18 x 0,14

26

6,6

34,4

62,0

83145

83057

24 x 0,14

26

7,5

32,4

82,0

83146

83058

27 x 0,14

26

7,6

36,3

97,0

83147

83059

30 x 0,14

26

8,0

40,4

110,0

83153

83130

2 x 0,23

24

3,8

4,6

16,0

83154

83131

3 x 0,23

24

4,0

7,1

19,0

83155

83132

4 x 0,23

24

4,3

9,4

23,0

83156

83133

6 x 0,23

24

4,9

14,2

32,0

83157

83134

10 x 0,23

24

6,0

23,8

55,0

83158

83135

12 x 0,23

24

6,2

28,5

60,0

83159

83136

16 x 0,23

24

6,8

38,1

75,0

83160

83371

18 x 0,23

24

7,1

43,1

82,0

83161

83372

24 x 0,23

24

8,1

59,7

116,0

83162

83373

27 x 0,23

24

8,4

64,7

140,0

83163

83374

30 x 0,23

24

8,9

71,9

150,0

83169

83375

2 x 0,34

22

4,1

6,5

25,0

83170

83376

3 x 0,34

22

4,3

9,8

30,0

83171

83377

4 x 0,34

22

4,6

13,0

45,0

83172

83378

6 x 0,34

22

5,4

19,6

60,0

83173

83379

10 x 0,34

22

6,6

32,5

80,0

83174

83380

12 x 0,34

22

6,8

39,1

105,0

83175

83381

16 x 0,34

22

7,5

52,0

130,0

83176

83382

18 x 0,34

22

8,1

59,0

140,0

83177

83383

24 x 0,34

22

9,4

79,0

190,0

83178

83384

27 x 0,34

22

9,7

88,0

207,0

83179

83385

30 x 0,34

22

10,2

97,8

225,0

83185

83386

2 x 0,56

20

4,6

9,8

30,0

83186

83387

3 x 0,56

20

4,8

14,6

33,0

83187

83388

4 x 0,56

20

5,2

19,4

41,0

83188

83389

6 x 0,56

20

6,1

29,0

65,0

83189

83390

10 x 0,56

20

7,6

48,2

102,0

83190

83391

12 x 0,56

20

7,8

58,2

120,0

83191

83392

16 x 0,56

20

8,7

77,3

152,0

83192

83393

18 x 0,56

20

9,3

87,0

168,0