Command Cable UL (LiYCY)

Style 2464, 300 V, 80°C, EMC-preferred type

Logo Image Logo Image
Produktfoto
Technical data
  • Special PVC command cable,
    approved to UL Style 2464,
    cores
    for AWG 26-20 to UL Style 1061/1729
    for AWG 18-16 to UL Style 1007/1569
  • Temperature range
    flexing -10°C to +80°C
    fixed installation -20°C to +80°C
  • Nominal voltage
    300 V
  • Test voltage
    1500 V
  • Breakdown voltage
    min. 3000 V
  • Minimum bending radius
    flexing 15x cable Ø
    fixed installation 7,5x cable Ø
  • Coupling resistance
    max. 250 Ohm/km
Cable structure
  • Tinned copper conductor, fine wire,
    AWG 26-20 to ASTM-B 174-95 class J-M,
    AWG 18-16 to ASTM-B 286
    Conductor make-up to:
    0,14 mm² = 7x0,162 mm
    0,23 mm² = 7x0,202 mm
    0,34 mm² = 7x0,254 mm
    0,56 mm² = 7x0,32 mm
    0,82 mm² = 19x0,235 mm
    1,30 mm² = 19x0,31 mm
  • Core insulation of special PVC
    class 43 respectively semirigid acc. to
    UL Std. 1581 tab.50.182 and 50.183
  • Colour coded to DIN 47100 or international
    colour code
  • Cores stranded in layers with
    optimal lay length
  • Seperator-foil
  • Drain wire
  • Tinned copper wire braiding, approx. 85%
    coverage
  • Outer sheath of PVC class 43 acc. to
    UL Std.1581 tab.50.182
  • Sheath colour:
    black (international colour code)
    grey (DIN 47100 - preferred type)
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
  • To a large extent resistant to
    Oil
    Solvents
    Acids
    Lyes
Tests
  • PVC flame retardant acc. to
    UL VW-1, CSA FT1
Note
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Unscreened analogue types:
    command cable UL (LiYY)
Application
As a flexible interconnecting cable for electronics, control and command technology, as well as in measurement, signal, and pulse technology. Fast and inexpensive contacting by cutting and clamping technology.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance
<

Part no.

Sheath
colour

grey

Part no.

Sheath
colour

black

No.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

83254

83976

2 x 0,14

26

3,9

12,6

20,0

83255

83977

3 x 0,14

26

4,2

13,7

25,0

83256

83978

4 x 0,14

26

4,4

14,9

28,0

83257

83979

6 x 0,14

26

5,0

18,9

30,0

83258

83980

10 x 0,14

26

6,1

29,5

50,0

83259

83981

12 x 0,14

26

6,3

31,4

53,0

83260

83982

16 x 0,14

26

6,8

43,9

60,0

83261

83983

18 x 0,14

26

7,1

52,1

70,0

83262

83984

24 x 0,14

26

8,0

62,8

100,0

83263

83985

27 x 0,14

26

8,4

66,3

105,0

83264

83986

30 x 0,14

26

8,6

70,4

110,0

83270

83987

2 x 0,23

24

4,3

16,1

20,0

83271

83988

3 x 0,23

24

4,5

18,9

25,0

83272

83989

4 x 0,23

24

4,8

23,0

30,0

83273

83990

6 x 0,23

24

5,4

32,8

40,0

83274

83991

10 x 0,23

24

6,5

50,9

60,0

83275

83992

12 x 0,23

24

6,7

59,1

70,0

83276

83993

16 x 0,23

24

7,4

68,4

90,0

83277

83994

18 x 0,23

24

7,7

79,5

123,0

83278

83995

24 x 0,23

24

8,8

97,3

131,0

83279

83996

27 x 0,23

24

9,0

122,0

160,0

83280

83997

30 x 0,23

24

9,3

132,0

170,0

83286

65044

2 x 0,34

22

4,6

18,1

40,0

83287

65045

3 x 0,34

22

4,8

22,2

50,0

83288

65046

4 x 0,34

22

5,1

28,7

60,0

83289

65047

6 x 0,34

22

6,0

45,4

80,0

83290

65048

10 x 0,34

22

7,3

66,1

130,0

83291

65049

12 x 0,34

22

7,5

70,8

140,0

83292

65050

16 x 0,34

22

8,2

88,4

160,0

83293

65051

18 x 0,34

22

8,7

104,1

170,0

83294

65052

24 x 0,34

22

9,9

129,0

220,0

83295

65053

27 x 0,34

22

10,4

138,4

250,0

83296

65054

30 x 0,34

22

10,9

159,0

280,0

83302

65055

2 x 0,56

20

5,1

29,4

50,0

83303

65056

3 x 0,56

20

5,3

39,7

55,0

83304

65057

4 x 0,56

20

5,6

46,1

61,0

83305

65058

6 x 0,56

20

6,6

66,8

90,0

83306

65059

10 x 0,56

20

8,1

93,1

133,0

83307

65060

12 x 0,56

20

8,4

117,4

151,0

83308

65061

16 x 0,56

20

9,5

130,4

190,0