HELUTOOL HKS 1

Cable shear

Produktfoto
Description

Cable shear HELUTOOL HKS 1

Description

High quality cable shear for cutting finewire stranded Cu-/Al-wires

  • Blade made of special stainless steel according to EN10020
  • Ergonomical and extremly robust
  • High cutting performance
  • Loose-free screw/pin fixing
  • 2-component-handles
  • With special safety box
  • Cutting area:
    • Straight blade area 0,5-6mm²
    • Integrated cable cutter up to 50mm²
  • Length: 150mm
  • Weight: 0,17g
Scope of delivery
Cable shear HKS 1, Safetybox
Downloads
Data sheet

Part no.

Type

Unit

Net EUR/item at a purchase of

1

2 - 4

5 - 10

908229

HKS 1

1

o. r.

o. r.

o. r.