BIOFLEX-500®-JZ-HF-C

Biofuel-resistant, abrasion-resistant, recyclable, environmentally friendly, drag-chain cable, bio-oil resistant1), meter marking

Logo Image
Produktfoto
Technical data
  • Bio-oil resistant, abrasion resistant special
    high flexible control cable adapted to
    DIN VDE 0285-525-1 / DIN EN 50525-1
  • Temperature range
    flexing -20°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage U0/U 300/500 V
  • Test voltage 3000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    flexing 15x cable Ø
    fixed installation 4x cable Ø
  • Coupling resistance
    max. 250 Ohm/km
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
Cable structure
  • Bare copper, extra fine wire conductors,
    bunch stranded to DIN VDE 0295 cl.6,
    BS 6360 cl.6 and IEC 60228 cl.6
  • Core insulation of special polymer with
    improved sliding ability
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with optimal selected
    lay length
  • Wrapping with fleece
  • Special inner sheath
  • Copper braided screening
    approx. 85% coverage
  • Wrapping with fleece guarantees a good
    dismantling
  • Outer sheath of special polymer compound
  • Sheath colour: dark green
  • With meter marking
Properties
  • Resistant to
    Bio-fuel (diesel and petrol), highly resistant
    to biologically decomposable oils, Oxygene,
    Ozone, Hydrolysis and Microbes
  • Low adhesion
Note
  • G = with green-yellow conductor
    x = without green-yellow conductor (OZ)
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • unsreened analogue type:
    BIOFLEX-500®-JZ-HF
Application
HELUKABEL® BIOFLEX-500®-JZ-HF-C is an extremely robust and high flexible control cable with high abrasion and tear resistant properties. Due to its high resistance to Bio-fuel, Bio-oil and coolant emulsions. It is especially suited for use in the machine, tool making and plant industries as well as in the steel industry for difficult and problem areas. Suitable in combination with cable trays in dry, moist and wet rooms and outdoor installation. The high flexibility of this cable type makes it quick and easy to install. Suitable for outdoor lying. These screened cables are particularly suitable for the interference-free transmission in instrumentation and control engineering applications (electromagnetic compatibility). For the critical applications we advise for consultation. For applications which go beyond standard solutions (for example for composting appliances or high shelf conveyors with extremely high processing speeds etc.) we recommend for our especially developed enquiry sheet for energy guiding systems. Before installation in cable trays please read the instructions. Further technical details see selection table for drag chain cables, see lead text.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

25826

2 x 0,5

7,5

47,0

90,0

20

25827

3 G 0,5

7,8

52,0

104,0

20

25828

4 G 0,5

8,2

55,0

123,0

20

25829

5 G 0,5

9,9

65,0

131,0

20

25830

7 G 0,5

10,0

84,0

172,0

20

25831

10 G 0,5

11,3

115,0

230,0

20

25832

12 G 0,5

12,5

117,0

250,0

20

25833

14 G 0,5

13,2

148,0

280,0

20

25834

18 G 0,5

14,5

157,0

321,0

20

25835

25 G 0,5

16,8

227,0

445,0

20

25836

2 x 0,75

8,3

53,0

106,0

19

25837

3 G 0,75

8,5

62,0

120,0

19

25838

4 G 0,75

9,5

77,0

150,0

19

25839

5 G 0,75

10,8

86,0

158,0

19

25840

7 G 0,75

11,5

107,0

205,0

19

25841

10 G 0,75

13,1

148,0

290,0

19

25842

12 G 0,75

14,0

156,0

304,0

19

25843

14 G 0,75

15,3

214,0

380,0

19

25844

18 G 0,75

17,3

235,0

418,0

19

25845

25 G 0,75

18,7

313,0

578,0

19

25846

2 x 1

10,0

60,0

116,0

18

25847

3 G 1

10,2

70,0

135,0

18

25848

4 G 1

11,0

86,0

178,0

18

25849

5 G 1

11,8

99,0

188,0

18

25850

7 G 1

12,7

125,0

235,0

18

25851

10 G 1

14,6

178,0

340,0

18

25852

12 G 1

15,5

186,0

358,0

18

25853

14 G 1

16,7

250,0

415,0

18

25854

18 G 1

18,0

280,0

500,0

18

25855

25 G 1

21,0

378,0

678,0

18

25856

2 x 1,5

10,5

79,0

141,0

16

25857

3 G 1,5

10,8

94,0

164,0

16

25858

4 G 1,5

11,5

113,0

220,0

16

25859

5 G 1,5

12,5

129,0

233,0

16

25860

7 G 1,5

13,2

170,0

323,0

16

25861

8 G 1,5

14,4

226,0

369,0

16

25862

10 G 1,5

14,9

258,0

461,0

16

25863

12 G 1,5

16,2

280,0

481,0

16

25864

14 G 1,5

18,1

340,0

561,0

16

25865

18 G 1,5

20,3

395,0

672,0

16

25866

21 G 1,5

21,7

461,0

780,0

16

25867

25 G 1,5

23,1

533,0

927,0

16

25868

2 x 2,5

11,8

96,0

185,0

14

25869

3 G 2,5

13,0

150,0

278,0

14

25870

4 G 2,5

14,0

174,0

370,0

14

25871

5 G 2,5

15,1

200,0

412,0

14

25872

7 G 2,5

16,2

240,0

470,0

14

25873

12 G 2,5

21,0

410,0

738,0

14

25874

14 G 2,5

23,4

480,0