BIOFLEX-500®-JZ-HF

Bio-fuel resistant, abrasion resistant, recyclable environment friendly, bio-oil resistant1), cable for drag chains, meter marking

Logo Image
Produktfoto
Technical data
  • Bio-oil resistant, abrasion resistant special
    high flexible control cable adapted to
    DIN VDE 0285-525-1/DIN EN 50525-1
  • Temperature range
    flexing -20°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage U0/U 300/500 V
  • Test voltage 3000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    flexing 10x cable Ø
    fixed installation 4x cable Ø
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
Cable structure
  • Bare copper, extra fine wire conductors,
    bunch stranded to DIN VDE 0295 cl.6,
    BS 6360 cl.6 and IEC 60228 cl.6
  • Core insulation of special polymer with
    improved sliding ability
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with optimal selected
    lay length
  • Wrapping with fleece
  • Outer sheath of special polymer compound
  • Sheath colour: dark green
  • With meter marking
Properties
  • Resistant to
    Bio-fuel (diesel and petrol), highly resistant
    to biologically decomposable oils, Oxygene,
    Ozone, Hydrolysis and Microbes
  • Low adhesion
Note
  • G = with green-yellow conductor
    x = without green-yellow conductor (OZ)
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • unscreened analogue type:
    BIOFLEX-500®-JZ-HF-C
Application
HELUKABEL® BIOFLEX-500®-JZ-HF is an extremely robust and high flexible control cable with high abrasion and tear resistant properties. Due to its high resistance to Bio-fuel, Bio-oil and coolant emulsions. It is especially suited for use in the machine, tool making and plant industries as well as in the steel industry for difficult and problem areas. Suitable in combination with cable trays in dry, moist and wet rooms and outdoor installation. The high flexibility of this cable type makes it quick and easy to install. Suitable for outdoor lying. 1) For the critical applications we advise for consultation. For applications which go beyond standard solutions we recommend for our especially developed enquiry sheet for energy guiding systems. Before installation in cable trays please read the instructions. Further technical details see selection table for drag chain cables, see lead text.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

25761

2 x 0,5

5,4

9,6

45,0

20

25762

3 G 0,5

5,9

14,4

56,0

20

25763

4 G 0,5

6,3

19,1

69,0

20

25764

5 G 0,5

6,9

24,0

92,0

20

25765

7 G 0,5

7,8

33,6

126,0

20

25766

10 G 0,5

9,6

48,0

158,0

20

25767

12 G 0,5

10,3

58,0

176,0

20

25768

14 G 0,5

10,3

67,0

212,0

20

25769

18 G 0,5

11,5

86,4

283,0

20

25770

25 G 0,5

13,6

120,0

330,0

20

25771

2 x 0,75

5,9

14,4

57,0

19

25772

3 G 0,75

6,2

21,6

72,0

19

25773

4 G 0,75

6,7

29,0

97,0

19

25774

5 G 0,75

7,3

36,0

119,0

19

25775

7 G 0,75

8,7

50,0

165,0

19

25776

10 G 0,75

10,5

72,0

214,0

19

25777

12 G 0,75

11,0

86,0

247,0

19

25778

14 G 0,75

11,4

101,0

283,0

19

25779

18 G 0,75

12,6

130,0

356,0

19

25780

25 G 0,75

15,2

180,0

698,0

19

25781

2 x 1

6,6

19,0

64,0

18

25782

3 G 1

7,0

29,0

83,0

18

25783

4 G 1

7,6

38,5

113,0

18

25784

5 G 1

8,2

48,0

137,0

18

25785

7 G 1

9,6

67,0

191,0

18

25786

10 G 1

11,6

96,0

251,0

18

25787

12 G 1

12,0

115,0

294,0

18

25788

14 G 1

13,0

134,0

337,0

18

25789

18 G 1

14,5

173,0

420,0

18

25790

25 G 1

17,6

240,0

600,0

18

25791

2 x 1,5

7,1

29,0

90,0

16

25792

3 G 1,5

7,5

43,0

117,0

16

25793

4 G 1,5

8,2

58,0

147,0

16

25794

5 G 1,5

9,0

72,0

181,0

16

25795

7 G 1,5

10,8

101,0

274,0

16

25796

10 G 1,5

13,4

144,0

344,0

16

25797

12 G 1,5

13,4

173,0

391,0

16

25798

14 G 1,5

14,3

202,0

457,0

16

25799

18 G 1,5

16,0

259,0

589,0

16

25800

25 G 1,5

19,5

360,0

801,0

16

25801

2 x 2,5

8,6

48,0

128,0

14

25802

3 G 2,5

9,3

72,0

160,0

14

25803

4 G 2,5

10,3

96,0

200,0

14

25804

5 G 2,5

11,5

120,0

268,0

14

25805

7 G 2,5

13,4

168,0

357,0

14

25806

12 G 2,5

17,0

288,0

571,0

14

25807

14 G 2,5

18,5

336,0

612,0

14

25808

18 G 2,5

20,0

432,0

800,0

14

25809

25 G 2,5

29,6

600,0

1100,0

14

25810

2 x 4

10,4

77,0

190,0

12

25811

3 G 4

11,2

115,0

250,0

12