BIOFLEX-500®-JZ

Bio-fuel resistant, abrasion resistant, recyclable environment friendly, bio-oil resistant1), meter marking

Produktfoto
Technical data
  • Bio-oil resistant, abrasion resistant special
    control cable in adapted to
    DIN VDE 0285-525-1 / DIN EN 50525-1
  • Temperature range
    flexing -20°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage U0/U 300/500 V
  • Test voltage 3000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    flexing 15x cable Ø
    fixed installation 4x cable Ø
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of special polymer
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of special
    polymer compound
  • Sheath colour: dark green
  • With meter marking
Properties
  • Resistant to
    Bio-fuel (diesel and petrol), highly resistant
    to biologically decomposable oils, Oxygene,
    Ozone, Hydrolysis and Microbes
  • Low adhesion
Note
  • G = with green-yellow conductor
    x = without green-yellow conductor (OZ)
  • 1) For the critical applications we advise for
    consultation.
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • screened analogue type:
    BIOFLEX-500®-JZ-C
Application
HELUKABEL® BIOFLEX-500®-JZ is an extremely robust control cable with high abrasion and tear resistant properties. Due to its high resistance to Bio-fuel, Bio-oil and coolant emulsions. It is especially suited for use in the machine, tool making and plant industries as well as in the steel industry for difficult and problem areas. The high flexibility of this cable type makes it quick and easy to install. Suitable for outdoor lying.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

25620

2 x 0,5

5,4

9,6

45,0

20

25621

3 G 0,5

5,9

14,4

55,0

20

25622

4 G 0,5

6,3

19,0

65,0

20

25623

5 G 0,5

6,9

24,0

75,0

20

25624

7 G 0,5

7,8

33,6

90,0

20

25625

10 G 0,5

9,6

48,0

120,0

20

25626

12 G 0,5

10,0

58,0

135,0

20

25627

14 G 0,5

10,3

67,0

170,0

20

25628

18 G 0,5

11,5

86,0

205,0

20

25629

25 G 0,5

13,6

120,0

270,0

20

25630

2 x 0,75

5,4

14,4

44,0

19

25631

3 G 0,75

6,2

21,6

53,0

19

25632

4 G 0,75

6,7

29,0

64,0

19

25633

5 G 0,75

7,3

36,0

76,0

19

25634

7 G 0,75

8,8

50,0

96,0

19

25635

10 G 0,75

10,5

72,0

140,0

19

25636

12 G 0,75

11,0

86,0

170,0

19

25637

14 G 0,75

11,4

101,0

202,0

19

25638

18 G 0,75

12,6

130,0

260,0

19

25639

25 G 0,75

15,2

180,0

282,0

19

25640

41 G 0,75

18,0

296,0

600,0

19

25641

42 G 0,75

18,5

310,0

620,0

19

25642

2 x 1

6,6

19,0

53,0

18

25643

3 G 1

7,0

29,0

63,0

18

25644

4 G 1

7,6

38,0

75,0

18

25645

5 G 1

8,2

48,0

89,0

18

25646

7 G 1

9,6

67,0

115,0

18

25647

10 G 1

11,6

96,0

166,0

18

25648

12 G 1

12,0

115,0

201,0

18

25649

14 G 1

13,2

134,0

230,0

18

25650

18 G 1

14,5

173,0

289,0

18

25651

25 G 1

17,6

240,0

380,0

18

25652

41 G 1

21,1

394,0

720,0

18

25653

42 G 1

21,5

403,0

740,0

18

25654

2 x 1,5

7,2

29,0

68,0

16

25655

3 G 1,5

7,6

43,0

87,0

16

25656

4 G 1,5

8,2

58,0

106,0

16

25657

5 G 1,5

9,0

72,0

131,0

16

25658

7 G 1,5

10,7

101,0

173,0

16

25659

10 G 1,5

13,0

144,0

245,0

16

25660

12 G 1,5

13,4

173,0

293,0

16

25661

14 G 1,5

14,5

202,0

347,0

16

25662

18 G 1,5

16,0

259,0

454,0

16

25663

25 G 1,5

19,5

360,0

641,0

16

25664

42 G 1,5

23,8

605,0

1100,0

16

25665

2 x 2,5

8,6

48,0

110,0

14

25666

3 G 2,5

9,3

72,0

146,0

14

25667

4 G 2,5

10,3

96,0

183,0

14

25668

5 G 2,5

11,5

120,0

222,0

14

25669

7 G 2,5

13,4

168,0

293,0

14

25670

12 G 2,5

17,0

288,0

512,0

14

25671

18 G 2,5

20,0

432,0

740,0

14

25672

25 G 2,5

24,1

600,0

940,0

14

25673

2 x 4

10,4

77,0

147,0