N2XSEY 3 x ... 6/10kV

XLPE izolace, stíněný, měděné jádro, PVC plášť

Logo Image
Fotografie výrobku
Technická data
  • Three core PVC-insulated cables
    to DIN VDE 0271 and IEC 60502
  • Temperature range
    during installation up to -5°C
  • Operating temperature
    max. +70°C
  • Short circuit temperature
    (short circuit duration max. 5 s)
    +160°C
  • Nominal voltages U0/U 3,6/6 kV
  • Operating voltages max. 7,2 kV
  • Test voltages 11 kV
  • Minimum bending radius
    15x cable Ø
Konstrukce
  • Bare copper conductor, to
    DIN VDE 0295 cl.2, multi-wire,
    BS 6360 cl.2, IEC 60228 cl.2
  • Core insulation of PVC
  • 3 cores stranded
  • Wrapping
  • Inner sheath of PVC
  • Armour of galvanized steel
    wires with counter helix
  • Outer sheath of PVC
  • Sheath colour: red
Vlastnosti
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2, IEC 60332-1 (equivalent
    DIN VDE 0472 part 804 test method B)
Poznámka
  • sm = sectional conductor, multi-wire
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Použití
Indoors and in cable ducts, outdoors with protected laying, underground for power stations, industrial systems and switchgear, whenever increased mechanical protection is required or whenever higher drag forces are expected during assembly and operation.
Downloads
Data sheet

Art.-Nr.

Aderzahl x
Nennquer-
schnitt mm²

Isolier-
wanddicke

mm

Mantel-
Wanddicke

Nennwert

mm

Außen-Ø

min. - max.

Cu-Zahl

kg / km

Gewicht

ca. kg / km

Preis

EUR / 100m

Cu 0,-

34187

3 x 25

sm

3,4

2,0

34,0 - 42,0

720,0

2640,0

1583,00

34188

3 x 35

sm

3,4

2,1

36,0 - 43,0

1008,0

2680,0

1648,00

34189

3 x 50

sm

3,4

2,2

38,0 - 46,0

1440,0

3205,0

1877,00

34190

3 x 70

sm

3,4

2,3

41,0 - 49,0

2016,0

4085,0

2352,00

34191

3 x 95

sm

3,4

2,4

45,0 - 53,0

2736,0

5060,0

2530,00

34192

3 x 120

sm

3,4

2,6

48,0 - 56,0

3456,0

5950,0

3190,00

34193

3 x 150

sm

3,4

2,7

51,0 - 59,0

4320,0

6930,0

3559,00

34194

3 x 185

sm

3,4

2,8

55,0 - 64,0

5328,0

8240,0

3922,00

34195

3 x 240

sm

3,4

2,9

59,0 - 68,0

6912,0

10100,0

4314,00