SOLAR PV1-F

Fotografie výrobku
Technická data
  • Temperature range
    -40°C to +90°C
    max. temperature at conductor +120°C
  • Short circuit temperature
    200°C (short circuit duration up to 5 s)
  • Nominal voltage
    AC 0,6/1,0 kV
    DC 1,8 kV
  • Test voltage
    AC 6,5 kV
  • Minimum bending radius
    fixed installation 5x cable Ø
Konstrukce
  • Tinned copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    IEC 60228 cl.5
  • 1. Core insulation of special
         black cross-linked compound
    2. Core insulation of special
         cross-linked compound
  • Sheath colour: see table below
Vlastnosti
  • Double-insulated
  • complies protection class II
     

Tests

  • Halogen-free acc. to
    EN 50267, IEC 60754
  • Flame retardant to IEC 60332-1-2
  • Smoke density to IEC 61034
  • According to PV1-F requirement profile for
    PV cable DKE/VDE AK 411.2.3
     

Approvals

  • TÜV Rheinland
    TÜV R60110305
Použití
The SOLAR PV1-F is used for cabling solar modules.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

Art.-Nr.

Aderzahl x
Nennquer-
schnitt mm²

Mantel-
farbe

Außen-Ø

ca. mm

Cu-Zahl

kg / km

Gewicht

ca. kg / km

Preis

EUR / 100m

Cu 150,-

713032

1 x 2,5

schwarz

5,0

24,0

41,0

a. A.

713034

1 x 2,5

blau

5,0

24,0

41,0

a. A.

713033

1 x 2,5

rot

5,0

24,0

41,0

a. A.

712939

1 x 4

schwarz

5,7

38,4

55,0

a. A.

713036

1 x 4

blau

5,7

38,4

55,0

a. A.

713035

1 x 4

rot

5,7

38,4

55,0

a. A.

712940

1 x 6

schwarz

6,5

57,6

82,0

a. A.

713038

1 x 6

blau

6,5

57,6

82,0

a. A.

713037

1 x 6

rot

6,5

57,6

82,0

a. A.

712941

1 x 10

schwarz

7,9

96,0

123,0

a. A.

713040

1 x 10

blau

7,9

96,0

123,0

a. A.

713039

1 x 10

rot

7,9

96,0

123,0

a. A.