HELULIGHT® Reflect

HELULIGHT Reflect

Logo Image
Fotografie výrobku
Použití
The new HELULIGHT® Reflect Series combines appearance with usefulness. Tripping hazards in the stage and construction site area are made visible using the reflective foil. As well as the power supply, HELULIGHT® Reflect can also be integrated in the stage appearance as another highlight. Almost every power cable with transparent sheath can be supplemented with the reflective foil.

Art.-Nr.

Aufbau

Leiterwiderstand

Ohm / km

Außendurchmesser

ca. mm

Cu-Zahl

kg / km

Gewicht

ca. kg / km

428943

0

< 0,0

14,0

480,0

575,0