Rangierkabel LAN-Industrie

HELUKAT® CONNECTING SYSTEMS INDUSTRY Patchcables heavy RJ45 Harting Industrial IP20

Logo Image
Fotografie výrobku
Popis

Patch Cable RJ45 HARTING Industrial IP20, LAN-Industry flexible

Detaily
Components of HELUKAT® CONNECTING SYSTEMS® to 100 MHz acc. Categorie 5, ISO 11801 1st Edition, EN 50173-3, EIA/TIA 568 B and IEC 60603-7.
Charakteristické znaky
  • Suitable for using in rough environs
  • Suitable for normal movements
  • Temperature range from -20°C to +60°C
  • Transmission rate maximum 100 Mbit/s
  • Transmission distance maximum 30m from the Hub to the receiver
  • Suitable for the „Light-Duty“ range
Opce
We also can deliver other cable length, cross-over cables or other types of plugs.
Downloads
Product Sheet

Art.-Nr.

Mantelfarbe

Länge

in Metern

VPE

800839

grau

0,5

10

800840

grau

1,0

10

800841

grau

2,0

10

800842

grau

3,0

10

800843

grau

5,0

10

800844

grau

10,0

10