Modular-System RJ45

HELUKAT® CONNECTING SYSTEMS® Modular-System RJ45 Categorie 6

Logo Image
Fotografie výrobku
Označení

Category 6a jack for modular system

Popis

Modular connector system category 6EA 500 MHz (10 GBit) and Category 6/ Class E 250MHz (1 Gbit)

Aplikace
As floor distributor in applications of digital and analog image, data and voice transmission.
Detaily

Modular system components:

802377: up to 500 MHz (10 GBit Ethernet) according Category 6EA EIA/TIA 568-B.2-10, IEC 60603-7-51, ISO/IEC 11801 (Amendment 1 2008-4), ISO/IEC TR-24750 and EN 55022 (EMV)

802916: up to 250 MHz (GBit Ethernet) according Category 6 EIA/TIA 568-C.2 (2009-08), ISO/IEC 11801 (Amendment AMD2, 2009-04), EN 50173-1 (2007-12) and EN 55022 (EMV)

The system consists of socket (jack with dust protection and integrated strain relief) panel with a maximum of 24 ports; data socket (max. 3x) either UP or AP.

Oblasti použití
Connection Technics Office

Art.-Nr.

Bezeichnung

802377

Keystone Jack Kat.6EA 500MHz für Keystonesystems HELUKAT

802985

UP-Dose leer 1-Port leer RAL 9010 für Modularsystem HELUKAT

802378

UP-Dose leer 2-Port leer RAL 9010 für Modularsystem HELUKAT

802916

Keystone Jack Kat.6/ Klasse E 250MHz für Keystonesystems HELUKAT

802986

UP-Dose leer 3-Port leer RAL 9010 für Modularsystem HELUKAT

802988

Bodentank-Rahmenset 3x3-Port leer schwarz für Modularsystem HELUKAT

804286

Staubschutzkappe schwarz für Keystonesystems HELUKAT

802990

Staubschutzkappe grau für Keystonesystems HELUKAT

802376

Patchpanel leer 19 1HE für Keystonesystem HELUKAT

802987

Bodentank-Rahmenset 2x3-Port leer schwarz für Modularsystem HELUKAT