Kupfer-Verbindungstechnik

HELUKAT® CONNECTING SYSTEMS INDUSTRY RJ45 plugs IP protected

Logo Image
Fotografie výrobku
Popis

RJ45 industrial plugs IP20 and IP65/67

Aplikace

RJ45 plug connectors in accordance with EN50173-1 suitable for industrial Ethernet implementation. Available as IP20 or IP67/50 version. Technical details:

  • Plug geometry: in accordance with IEC 60603-7 (RJ45).

  • Suitable for light-duty or heavy-duty applications (depending on the plug type).

  • UL 1977 ECBT2.E102079
  • CSA-C22.2 No. 182.3
Rozsah dodávky

RJ45-plug/ M12-plug, housing and assembly instructions.

Opce

We also deliver other brandes or connector systems as M12 for industrial applications, on request.

Downloads
Product Sheet

Art.-Nr.

Bezeichnung

800986

RJ45 Stecker Kat.5 IP20 Harting

802920

RJ45 Stecker Kat.5e 8P IP20 feldkonfektionierbar

801318

RJ45 Stecker Kat.5 IP67 PHOENIX VARIONSUB

804234

RJ45 Stecker gewinkelt Kat.5e 8P IP20 feldkonfektionierbar