Rangierkabel USB Industrie

HELUKAT® CONNECTING SYSTEMS INDUSTRY Patchcables USB A

Logo Image
Fotografie výrobku
Popis

USB 2.0 A patch cable, industrial USB – drag chain application.

Detaily

HELUKABEL® CONNECTING SYSTEMS® system components to 400 MHz in compliance with USB 2.0 Standard. Suitable for applications such as image processing (e.g. surveillance cameras), metrology and control technology.

Charakteristické znaky
  • Suitable for use as a patch cable in harsh environments
  • Suitable for drag chain and other constantly moving applications
  • Application temperature from -20°C to +60°C
  • High-speed data transmission rate to max. 480 Mbit/s
  • 5.0m maximum transmission distance to terminal device.
  • Suitable for light duty applications.
Opce

Naturally, we also offer other lengths and connector types for IP applications on request.

Downloads
Product Sheet

Art.-Nr.

Mantelfarbe

Länge

in Metern

VPE

802464

violett

0,5

10

802465

violett

1,0

10

802466

violett

2,0

10

802467

violett

3,0

10

802468

violett

5,0

10