Rangierkabel PROFInet C

HELUKAT® CONNECTING SYSTEMS INDUSTRY Patchcables PROFInet C RJ45 HARTING HAN 3A IP67

Logo Image
Fotografie výrobku
Popis

Patch Cable RJ45 HARTING HAN® 3A IP67, PROFInet C drag chain

Detaily
Components of HELUKAT® CONNECTING SYSTEMS® to 100 MHz acc. Categorie 5, ISO 11801 1st Edition, EN 50173-3, EIA/TIA 568 B and IEC 61918. Support the PROFInet guideline V 1.8.
Charakteristické znaky
  • Drag chain suitable
  • Bending radius 7,5 x cable outerdiameter maximum
  • Moving speed 240 m/min maximum
  • Movement distance 10 m maximum
  • Accelaration 4 m/s² maximum
  • Cycles maximum 5 Mio.
  • Temperature range from -40°C to +80°C
  • Transmission rate maximum 100 Mbit/s
  • Transmission distance maximum 100 m from the Hub to the receiver
  • Suitable for the „Heavy-Duty“ range.
Opce
We also can deliver other cable length, cross-over cables or other types of plugs.
Downloads
Product Sheet

Art.-Nr.

Mantelfarbe

Länge

in Metern

VPE

801332

grün

0,5

10

801333

grün

1,0

10

801334

grün

2,0

10

801335

grün

3,0

10

801336

grün

5,0

10

801337

grün

10,0

10