Rangierkabel PROFInet A

HELUKAT® CONNECTING SYSTEMS INDUSTRY Patchcables PROFInet A RJ45 HARTING Push-Pull IP65/67

Logo Image
Fotografie výrobku
Popis

Patch Cable RJ45 HARTING Push-Pull plastic IP65/67, PROFInet A fixed installation

Detaily
Components of HELUKAT® CONNECTING SYSTEMS® to 100 MHz acc. Categorie 5, ISO 11801 1st Edition, EN 50173-3, EIA/TIA 568 B and ISO/IEC 24702 variant 14 (AIDA conform). Support the PROFInet guideline V 1.8.
Charakteristické znaky

Jumper cable for the connection between IP67 protected ethernet applications according ISO/IEC 11801 with RJ45 plugs. Usable for fixed installation cabling.

Opce
We also can deliver other cable length, cross-over cables or other types of plugs.
Downloads
Product Sheet

Art.-Nr.

Mantelfarbe

Länge

in Metern

VPE

802423

grün

1,5

10

802424

grün

3,0

10

802425

grün

5,0

10

802426

grün

10,0

10

802427

grün

20,0

10

802428

grün

50,0

5

802429

grün

100,0

1