Adapterkabel PROFInet A

HELUKAT® CONNECTING SYSTEMS INDUSTRY Patchcables PROFInet A RJ45 HARTING IP20/HAN 3A IP67

Logo Image
Fotografie výrobku
Popis

Adapter cable RJ45 HARTING IP20 to HAN® 3A IP67, PROFInet A fixed installation

Detaily
Components of HELUKAT® CONNECTING SYSTEMS® to 100 MHz acc. Categorie 5, ISO 11801 1st Edition, EN 50173-3, EIA/TIA 568 B and IEC 61918. Support the PROFInet guideline V 1.8.
Charakteristické znaky

Adapter cable for the connection between IP20 protected and IP67 protected ethernet applications according ISO/IEC 11801 with RJ45 plugs. Usable for fixed installation cabling.

Opce
We also can deliver other cable length, cross-over cables or other types of plugs.
Downloads
Product Sheet

Art.-Nr.

Mantelfarbe

Länge

in Metern

VPE

801338

grün

10,0

10

801339

grün

15,0

10

801340

grün

50,0

5

801341

grün

100,0

1