Rangierkabel PROFInet A

HELUKAT® CONNECTING SYSTEMS INDUSTRY Patchcables PROFInet A RJ45 HARTING HAN 3A IP67

Logo Image
Fotografie výrobku
Popis

Patch Cable RJ45 HARTING HAN® 3A IP67, PROFInet A fixed installation

Detaily
Components of HELUKAT® CONNECTING SYSTEMS® to 100 MHz acc. Categorie 5, ISO 11801 1st Edition, EN 50173-3, EIA/TIA 568 B and IEC 61918. Support the PROFInet guideline V 1.8.
Charakteristické znaky

Jumper cable for the connection between IP67 protected ethernet applications according ISO/IEC 11801 with RJ45 plugs. Usable for fixed installation cabling.

Opce
We also can deliver other cable length, cross-over cables or other types of plugs.
Downloads
Product Sheet

Art.-Nr.

Mantelfarbe

Länge

in Metern

VPE

801342

grün

0,5

10

801343

grün

1,0

10

801344

grün

2,0

10

801345

grün

3,0

10

801346

grün

5,0

10

801347

grün

10,0

10

801365

grün

15,0

10

801366

grün

50,0

5

801367

grün

100,0

1