Rangierkabel LAN-Industrie

HELUKAT® CONNECTING SYSTEMS INDUSTRY Patchcables Ind.Ethernet RJ45 PHOENIX IP20

Logo Image
Fotografie výrobku
Popis

Patch Cable RJ45 LAN-Industry PHOENIX Variosub IP20, drag chain

Detaily
Components of HELUKAT® CONNECTING SYSTEMS® to 100 MHz acc. Categorie 5, ISO 11801 1st Edition, EN 50173-3 and EIA/TIA 568 B. Support the "IAONA Industrial Ethernet Guide" Release 4.0.
Charakteristické znaky
  • Drag chain suitable
  • Bending radius 7,5 x cable outerdiameter maximum
  • Moving speed 180 m/min maximum
  • Movement distance 6 m maximum
  • Accelaration 5 m/s² maximum
  • Cycles maximum 10 Mio.
  • Temperature range from -40°C to +80°C
  • Transmission rate maximum 100 Mbit/s
  • Transmission distance maximum 30 m from the Hub to the receiver
  • Suitable for the „Light-Duty“ range.
Opce
We also can deliver other cable length, cross-over cables or other types of plugs.
Downloads
Product Sheet

Art.-Nr.

Mantelfarbe

Länge

in Metern

VPE

801326

grün

0,5

10

801327

grün

1,0

10

801328

grün

2,0

10

801329

grün

3,0

10

801330

grün

5,0

10

801331

grün

10,0

10