Rangierkabel LAN-Industrie

HELUKAT® CONNECTING SYSTEMS INDUSTRY Patchcables heavy Ind.Eth.Harting RJ45 8P Cat.6 IP20

Logo Image
Fotografie výrobku
Popis

Patch Cable RJ45 8P HARTING INDUSTRIAL IP20, LAN-Industry

Detaily
Components of HELUKAT® CONNECTING SYSTEMS® to 250 MHz acc. Categorie 6/ Class E, ISO 11801 1st Edition, EN 50173-1 and EIA/TIA 568 B. Plug according IEC 60603-7 and Category 6.
Charakteristické znaky
  • Suitable for using in rough environs
  • Suitable for normal movements
  • Temperature range from -40°C to +80°C
  • Transmission rate maximum 100 Mbit/s
  • Transmission distance maximum 30m from the Hub to the receiver
  • Suitable for the „Light-Duty“ range
Opce
We also can deliver other cable length, cross-over cables or other types of plugs.
Downloads
Product Sheet

Art.-Nr.

Mantelfarbe

Länge

in Metern

VPE

802389

grün

0,5

10

802390

grün

1,0

10

802391

grün

2,0

10

802392

grün

3,0

10

802393

grün

5,0

10

802394

grün

10,0

10