Rangierkabel PROFInet A

HELUKAT® CONNECTING SYSTEMS INDUSTRY Patchcables PROFInet A RJ45 HARTING Industrial IP20 angeled-left

Logo Image
Fotografie výrobku
Popis

Patch Cable RJ45 HARTING Industrial IP20 angled left, PROFInet A fixed installation

Detaily
Components of HELUKAT® CONNECTING SYSTEMS® to 100 MHz acc. Categorie 5, ISO 11801 1st Edition, EN 50173-3, EIA/TIA 568 B and IEC 60603-7. Support the PROFInet guideline V 1.8.
Charakteristické znaky

Jumper cable for the connection between IP20 protected ethernet applications according ISO/IEC 11801 with RJ45 plug, second side without plug. Usable for fixed installation cabling within cabinets or controllers.

Opce
We also can deliver other cable length, cross-over cables or other types of plugs.
Downloads
Product Sheet

Art.-Nr.

Mantelfarbe

Länge

in Metern

VPE

802410

grün

0,5

10

802411

grün

1,0

10

802412

grün

2,0

10

802413

grün

3,0

10

802414

grün

5,0

10

802415

grün

10,0

10