Netzwerksystemschränke

HELUKABEL® Network Distribution Racks 42 HE

Logo Image
Fotografie výrobku
Popis
Network cabinet 19"
Detaily

Details

  • sheet steel case pre -assembled,self ventilated
  • Light gray RAL 7035
  • Cable feeding possible from the ground or top
  • Earthing set pre -installed
  • Protection class IP20
  • Accessories: 1x strip, 1x cage nut set (20 pieces), 4 levelling feet M10, 2x keys

Heat dissipation

  • Energy dissipation via cabinet surface up to 450 W (at a temperature differential of 15°C)
Downloads
Product Sheet

Breite

mm

Höhe

mm

Tiefe

mm

Anzahl der Höheneinheiten (HE)

Ausführung

VPE

Art.-Nr.

800

1980

800

42

Stahltür hinten, Glastür vorne

1

801425

600

1980

600

42

Stahltür hinten, Glastür vorne

1

804051

600

1980

800

42

Stahltür hinten, Glastür vorne

1

803480