Messtechnik Kupfer

PROFIBUS NetTEST II

Logo Image
Fotografie výrobku
Popis
Test device for PROFIBUS segments
Aplikace
The test equipment is suitable for the error analysis of PROFIBUS DP segments. With its possibility to test these segments systematically without large effort, time-consuming individual tests are unnecessary.
Detaily
  • Connector PROFESSIONAL BUS RS485 (DB9 socket strip) and RS232 (DB9 socket strip)
  • Power supply with rechargeable battery pack 4.8V/1.500 mAh NIMH
  • Error detection in 3 steps: without closure, with one closure and with two closure
  • Short-circuit display A-B core with distance reading in meters
  • Short-circuit display A-B shield with distance reading in meters
  • Line and shield break display with distance reading in meters
  • Display for interchanged signal lines A-B
  • Display for incorrect or missing bus closures
  • Display for incorrect position of the bus connectors
  • Error due to inadmissible line length
  • Error in characteristic impedance
  • Incorrectly used cable type
  • Reflections
  • Error in sending and reception levels
  • Error due to use of inadmissible branch lines
Rozsah dodávky
Basic equipment in the sturdy service toolbox: 2 rechargeable batteries, international charging station, RS232 cable, PROFIBUS branch line, PROFIBUS T line, bus cutter, gender changer (3), documentation
Downloads
Product Sheet

Art.-Nr.

Bezeichnung

800657

Messgerät für PROFIBUS NetTEST II