Anschlussdose IP65
INDUSTRIAL ETHERNET

HELUCOM CONNECTING SYSTEMS INDUSTRY Outlet 2xSCdx IP 65

Logo Image
Fotografie výrobku
Označení
Industrial Ethernet outlet plastic IP 65, SCdx POF/HCS/MM
Popis
Industrial Ethernet outlet plastic IP 65, SCdx POF/HCS/MM
Aplikace

Robust data connection socket (shielded) for extreme implementation. Robust plastic housing, and satisfies all mechanical requirements like vibration, shock, and transverse forces. The socket is used either on the machine distributor (MD) or wall mounted directly on the machine (MC) as connection unit.

Detaily

HELUCOM CONNECTING SYSTEMS® INDUSTRY component suitable for POF, HCS and multimode fibre applications (980/1000µm, 200/230µm, 50/125µm and 62.5/125µm). More they satisfy the MICE specifications, EMC requirements in accordance with DIN EN 61000, and the IP65 housing protection class requirements. The socket can be used in a temperature range of 0°C to +70°C.

Downloads
Product Sheet

Art.-Nr.

Typ

VPE

801421

LWL-Dose 2xSCdx IP 65

5