H05VV-F/UL

VDE-HAR-UL 500 V, acc. to DIN VDE 0281 and UL-Style 20195

Logo Image Logo Image Logo Image
Fotografie výrobku
Technická data
  • PVC control cable to
    DIN VDE 0285-525-2-11/
    DIN EN 50525-2-11, IEC 60227-5 and
    UL Std. 758 AWM-Style 20195
  • Temperature range
    HAR flexing -5°C to +70°C
    HAR fixed installation -40°C to +70°C
    UL flexing -5°C to +75°C
    UL fixed installation -40°C to +75°C
  • Nominal voltage
    HAR U0/U 300/500 V
    UL U0/U 300/500 V
  • Test voltage 2500 V
  • Breakdown voltage min. 5000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    approx. 7,5x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Konstrukce
  • Bare copper, fine wire to
    DIN VDE 0295 cl.5, BS 6360 cl.5,
    IEC 60228 cl.5 and to UL Std. 62
  • PVC core insulation TI2 to
    DIN VDE 0207-363-3 / DIN EN 50363-3
  • Cores colour coded to DIN VDE 0293-308
  • Core stranded in layers with optimal
    lay length
  • GN-YE conductor, 3 cores and above
  • PVC outer sheath TM2 to
    DIN VDE 0207-363-4-1 / DIN EN 50363-4-1
  • Sheath colour: by request
Vlastnosti
  • PVC self-extinguishing and flame retardant
    acc. to VDE 0482-332-1-2,
    DIN EN 60332-1-2/IEC 60332-1 (equivalent
    DIN VDE 0472 part 804 test method B)
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Poznámka
  • G = with green-yellow conductor
    x = without green-yellow conductor
  • AWG sizes are approximate equivalent
  • values. The actual cross section is in mm².
  • Colour code:
    0 = RAL 9005, black
    1 = RAL 9003, white
    2 = RAL 5015, blue
    3 = RAL 6018, green
    4 = RAL 8003, brown
    5 = RAL 1021, yellow
    6 = RAL 3000, red
    7 = RAL 2003, orange
    8 = RAL 4005, violet
    9 = RAL 7001/7032, grey
  • Please add the individual part no. for order
    with the identification colour code.
    Further colours on request.
Použití
These flexible PVC control cables, VDE-HAR-AWM approved, are designed for the export and also for the export-orientated-equipment. These cables are especially suited to use for the appliance with medium mechanical stresses with free movement without tensile stress in households, kitchens and offices, also for household appliances in damp and wet areas, e. g. refrigerators, washing machines, spin-driver etc. , as far as this cable is admitted to the relevant specifications of the equipment. These cables are suited to be used for cooking and heating apparatus under the condition that cable does not come in direct contact with hot parts of the apparatus and no other influences or heat. The cables are suitable for fixed installation in furnitures, partition walls, decoration covering and in hollow spaces of prefabricated building parts. They are not suitable for use in open air, in industries (also permitted to tailor workshops and of that kind) and in agriculture plants and for connecting commercial electrical tools.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Art.-Nr.

Aderzahl x
Nennquer-
schnitt mm²

Außen-Ø

ca. mm

Cu-Zahl

kg / km

Gewicht

ca. kg / km

Preis

EUR / 100m

Cu 150,-

32690

2 x 0,75

6,4

14,4

50,0

56,00

32691

2 x 0,75

6,4

14,4

50,0

56,00

32692

2 x 0,75

6,4

14,4

50,0

56,00

32693

2 x 0,75

6,4

14,4

50,0

56,00

32694

2 x 0,75

6,4

14,4

50,0

56,00

32695

2 x 0,75

6,4

14,4

50,0

56,00

32696

2 x 0,75

6,4

14,4

50,0

56,00

32697

2 x 0,75

6,4

14,4

50,0

56,00

32698

2 x 0,75

6,4

14,4

50,0

56,00

32699

2 x 0,75

6,4

14,4

50,0

56,00

32700

3 G 0,75

6,8

21,6

60,0

69,00

32701

3 G 0,75

6,8

21,6

60,0

69,00

32702

3 G 0,75

6,8

21,6

60,0

69,00

32703

3 G 0,75

6,8

21,6

60,0

69,00

32704

3 G 0,75

6,8

21,6

60,0

69,00

32705

3 G 0,75

6,8

21,6

60,0

69,00

32706

3 G 0,75

6,8

21,6

60,0

69,00

32707

3 G 0,75

6,8

21,6

60,0

69,00

32708

3 G 0,75

6,8

21,6

60,0

69,00

32709

3 G 0,75

6,8

21,6

60,0

69,00

32710

4 G 0,75

7,4

29,0

73,0

93,00

32711

4 G 0,75

7,4

29,0

73,0

93,00

32712

4 G 0,75

7,4

29,0

73,0

93,00

32713

4 G 0,75

7,4

29,0

73,0

93,00

32714

4 G 0,75

7,4

29,0

73,0

93,00

32715

4 G 0,75

7,4

29,0

73,0

93,00

32716

4 G 0,75

7,4

29,0

73,0

93,00

32717

4 G 0,75

7,4

29,0

73,0

93,00

32718

4 G 0,75

7,4

29,0

73,0

93,00

32719

4 G 0,75

7,4

29,0

73,0

93,00

32720

5 G 0,75

8,3

36,0

88,0

117,00

32721

5 G 0,75

8,3

36,0

88,0

117,00

32722

5 G 0,75

8,3

36,0

88,0

117,00

32723

5 G 0,75

8,3

36,0

88,0

117,00

32724

5 G 0,75

8,3

36,0

88,0

117,00

32725

5 G 0,75

8,3

36,0

88,0

117,00

32726

5 G 0,75

8,3

36,0

88,0

117,00

32727

5 G 0,75

8,3

36,0

88,0

117,00

32728

5 G 0,75

8,3

36,0

88,0

117,00

32729

5 G 0,75

8,3

36,0

88,0

117,00

32730

2 x 1

6,8

19,0

57,0

61,00

32731

2 x 1

6,8

19,0

57,0

61,00

32732

2 x 1

6,8

19,0