(H)05 Z1Z1-F

halogen-free, meter marking

Fotografie výrobku
Technická data
  • flexible halogen free control cable
    adapted to DIN VDE 0285-525-3-11/
    DIN EN 50525-3-11
  • Temperature range
    flexing -5°C to +70°C
    fixed installation -40°C to +70°C
  • Nominal voltage
    U0/U 300/500 V
  • Test voltage 2500 V
  • Breakdown voltage min. 5000 V
  • Minimum bending radius
    7,5x cable Ø
  • Radiation resistance
    up to 20x106 cJ/kg (up to 20 Mrad)
Konstrukce
  • Bare copper, fine wire conductor, bunch
    stranded to DIN VDE 0295 cl.5,
    BS 6360 cl.5, IEC 60228 cl.5
  • Insulating sheath thermoplastic compound
  • Core identification acc. to DIN VDE 0293-308
  • GN-YE conductor, 3 cores and above
  • Core stranded with optimal lay length
  • Outer sheath, thermoplastic compound
  • Sheath colour: by request
Vlastnosti
  • Tests
    Tested for flame retardation to
    DIN VDE 0482-332-1-2/ DIN EN 60332-1-2/
    IEC 60332-1 (equivalent
    DIN VDE 0472 part 804 test method B)
  • Smoke density acc. to DIN VDE 0482-1034-1+2,
    DIN EN 61034-1+2, IEC 61034-1+2
  • Halogen-free to HD 21.14 appendix C
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Poznámka
  • G = with green-yellow conductor
    x = without green-yellow conductor
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Colour code:
    0 = RAL 9005, black
    1 = RAL 9003, white
    2 = RAL 5015, blue
    3 = RAL 6018, green
    4 = RAL 8003, brown
    5 = RAL 1021, yellow
    6 = RAL 3000, red
    7 = RAL 2003, orange
    8 = RAL 4005, violet
    9 = RAL 7001/7032, grey
  • Please add the individual part no. for order
    with the identification colour code.
    Further colours on request.
Použití
These cables may be used when halogen-free, low smoke and corrosive gas properties are required in case of fire. For moderate mechanical demands in the house, kitchen and office, for house equipment in damp rooms (for example: washing machines, spin-dryers and refrigerators).
Suitable for cooking and heating equipment, providing the cable is not in contact with hot components or heat radiation.
Not suitable for:
in high temperature areas (for example, in lighting equipment), outside buildings, in industrial or agricultural buildings, connection of electrical power tools.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Art.-Nr.

Aderzahl x
Nennquer-
schnitt mm²

Außen-Ø

ca. mm

Cu-Zahl

kg / km

Gewicht

ca. kg / km

Preis

EUR / 100m

Cu 150,-

30270

2 x 0,75

6,2

14,4

58,0

120,00

30271

2 x 0,75

6,2

14,4

58,0

120,00

30272

2 x 0,75

6,2

14,4

58,0

120,00

30273

2 x 0,75

6,2

14,4

58,0

120,00

30274

2 x 0,75

6,2

14,4

58,0

120,00

30275

2 x 0,75

6,2

14,4

58,0

120,00

30276

2 x 0,75

6,2

14,4

58,0

120,00

30277

2 x 0,75

6,2

14,4

58,0

120,00

30278

2 x 0,75

6,2

14,4

58,0

120,00

30279

2 x 0,75

6,2

14,4

58,0

120,00

30280

3 G 0,75

6,6

21,6

68,0

149,00

30281

3 G 0,75

6,6

21,6

68,0

149,00

30282

3 G 0,75

6,6

21,6

68,0

149,00

30283

3 G 0,75

6,6

21,6

68,0

149,00

30284

3 G 0,75

6,6

21,6

68,0

149,00

30285

3 G 0,75

6,6

21,6

68,0

149,00

30286

3 G 0,75

6,6

21,6

68,0

149,00

30287

3 G 0,75

6,6

21,6

68,0

149,00

30288

3 G 0,75

6,6

21,6

68,0

149,00

30289

3 G 0,75

6,6

21,6

68,0

149,00

30290

4 G 0,75

7,1

29,0

81,0

198,00

30291

4 G 0,75

7,1

29,0

81,0

198,00

30292

4 G 0,75

7,1

29,0

81,0

198,00

30293

4 G 0,75

7,1

29,0

81,0

198,00

30294

4 G 0,75

7,1

29,0

81,0

198,00

30295

4 G 0,75

7,1

29,0

81,0

198,00

30296

4 G 0,75

7,1

29,0

81,0

198,00

30297

4 G 0,75

7,1

29,0

81,0

198,00

30298

4 G 0,75

7,1

29,0

81,0

198,00

30299

4 G 0,75

7,1

29,0

81,0

198,00

30300

5 G 0,75

8,0

36,0

102,0

247,00

30301

5 G 0,75

8,0

36,0

102,0

247,00

30302

5 G 0,75

8,0

36,0

102,0

247,00

30303

5 G 0,75

8,0

36,0

102,0

247,00

30304

5 G 0,75

8,0

36,0

102,0

247,00

30305

5 G 0,75

8,0

36,0

102,0

247,00

30306

5 G 0,75

8,0

36,0

102,0

247,00

30307

5 G 0,75

8,0

36,0

102,0

247,00

30308

5 G 0,75

8,0

36,0

102,0

247,00

30309

5 G 0,75

8,0

36,0

102,0

247,00

30310

2 x 1

6,6

19,0

67,0

130,00

30311

2 x 1

6,6

19,0

67,0

130,00

30312

2 x 1

6,6

19,0

67,0

130,00

30313

2 x 1

6,6

19,0

67,0

130,00

30314

2 x 1

6,6

19,0

67,0

130,00

30315

2 x 1

6,6

19,0

67,0

130,00

30316

2 x 1