食品和饮料

食品生产需遵守复杂的食品法律和强化的品质控制,这也包括我们特别为该工业生产的电缆产品。针对这一工业环境我们开发了NANOFLEX系列产品。

食品和饮料加工工业是备受控制的工业之一,关键在于卫生性。对于这些特殊的环境,HELUKABEL® 提供具有抗菌外护套的电缆。经特殊制造的隔离材料有助于防止污染和细菌生长。为了保持清洁度,这种电缆可经受在清洗过程中使用的所有标准洗涤剂。

在这一领域和柔电缆特殊研制了纳米技术的绝缘层,可以减少99%的外护套表面的细菌增长。同时NANAOFLEX系列产品保证了突出的易清洗和耐化学腐蚀特性。

对于在食品和饮料工业中使用的加工和包装机械,HELUKABEL® 提供各种控制电缆、电源电缆、接头、连接器和保护软管。每一个部件都可耐受可能导致退化的化学因素、热效果和机械性,以便获得可靠、高效的性能。

我们期待帮助您选择适用于您具体应用的最佳产品并回复您可能提出的任何问题。

拨打 +49 7150 9209-0 或发送电子邮件: info@helukabel.de 联系我们

Below you will find examples of cables and wires for Food & Beverage Industry:

NANOFLEX® HC 500

Special PUR cable for the food and beverage industry; outer sheath with antimicrobial properties increases process reliability in all applications in which food and beverages are processed unpacked and unsealed, e.g. processing of dairy products, meat, fish; production of convenience foods, brewery and??beverage industry.


NANOFLEX® HC500-C

Screened special PUR cable for the food and beverage industry; outer sheath with antimicrobial properties increases process reliability in all applications in which food and beverages are processed unpacked and unsealed, e.g. processing of dairy products, meat, fish; production of convenience foods, brewery and beverage industry.


NANOFLEX® HC TRONIC

Special PUR data cable for the food and beverage industry; outer sheath with antimicrobial properties increases process reliability in all applications in which food and beverages are processed unpacked and unsealed, e.g. processing of dairy products, meat, fish; production of convenience foods, brewery and beverage industry.


NANOFLEX HC TRONIC-C

Special PUR cable for the food and beverage industry; outer sheath with antimicrobial properties increases process reliability in all applications in which food and beverages are processed unpacked and unsealed, e.g. processing of dairy products, meat, fish; production of convenience foods, brewery and beverage industry.


H05VV5-F (NYSLYÖ-JZ)

These cables are used for flexible use for medium mechanical stresses with free movement without tensile stress or forced movements in dry, moist and wet rooms but not suitable for open air. These are designed as control and connecting cables to machines, tool machineries, conveyor belts and production lines. These cables are not effected to the chemical influences. Cables for moist and wet rooms, specially used for machines in breweries, bottling plants and car washing stations. These cables may be allowed to move once installed provided that the cables are not mechanically stressed during movement.


(H)05VV5-F ((N)YSLYÖ-JZ)

These cables are used for flexible use for medium mechanical stresses with free movement without tensile stress or forced movements in dry, moist and wet rooms but not suitable for open air. These are designed as control and connecting cables to machines, tool machineries, conveyor belts and production lines. These cables are not effected to the chemical influences. Cables for moist and wet rooms, specially used for machines in breweries, bottling plants and car washing stations.


H05VVC4V5-K (NYSLYCYÖ-JZ)

These cables are used for flexible use for medium mechanical stresses with free movement without tensile stress or forced movements in dry, moist and wet rooms but not suitable for open air. These are designed as control and connecting cables to machines, tool machineries, conveyor belts and production lines. These cables are not effected to the chemical influences. Cables for moist and wet rooms, specially used for machines in breweries, bottling plants and car washing stations. These cables may be allowed to move once installed provided that the cables are not mechanically stressed during movement. The interconnection of parts of machines used for manufacturing purposes including machine tools where some degree of protection against electromagnetic interference is required.


OZ-BL

For hazardous areas the cables with special marking (blue) (hazard type-i-) used as flexible control and measuring cables to meet the requirements for the installation of electrical apparatus. These installations are not earthed and require a separate power circuit. Those cables are not suitable for underground laying.


OZ-BL-CY

For hazardous areas the cables with special marking (blue) (hazard type-i-) used as flexible control and measuring cables to meet the requirements for the installation of electrical apparatus. These installations are not earthed and require a separate power circuit. Those cables are not suitable for underground laying. The copper braided screening ensures the transmission of data signals and free from interference.


OB-BL-PAAR-CY

For hazardous areas this flexible control cable has been constructed for closed circuit systems in accordance with VDE 0165 part 1, part 12.2.2.6, which covers the requirements for the special marking (blue) of this type (hazard type -i-). The paired construction and the copper screening afford a good protection against electrical interference and ensure the transmission of data signals.


BIOFLEX-500®-JZ

HELUKABEL® BIOFLEX-500-JZ is an extremely robust control cable with high abrasion and tear resistant properties. Due to its high resistance to Bio-fuel, Bio-oil and coolant emulsions. It is especially suited for use in the machine, tool making and plant industries as well as in the steel industry for difficult and problem areas. The high flexibility of this cable type makes it quick and easy to install. Suitable for outdoor lying.


BIOFLEX-500®-JZ-C

HELUKABEL® BIOFLEX-500-JZ-C is an extremely robust control cable with high abrasion and tear resistant properties. Due to its high resistance to Bio-fuel, Bio-oil and coolant emulsions. It is especially suited for use in the machine, tool making and plant industries as well as in the steel industry for difficult and problem areas. The inner sheaths of those cables raise the mecanical stress. The high flexibility of this cable type makes it quick and easy to install. Suitable for outdoor lying. These screened cables are particularly suitable for the interference-free transmission in instrumentation and control engineering applications (electromagnetic compatibility). ¹) For the critical applications we advise for consultation.


KOMPOFLEX® JZ-500

Extremly robust universal cable. This cable is specially installed in rubbish, sewage-treatment plants, composting works, animal stalls and greenhouses. Suitable for installation for flexible use for medium mechanical, stresses with free movement without tensile stress or forced movements in dry, moist and wet rooms as well as outside.


KOMPOFLEX® JZ-500-C

Extremly robust universal cable. This cable is specially installed in rubbish, sewage-treatment plants, composting works, animal stalls and greenhouses. The inner sheaths of those cables raise the mechanical stress. Suitable for installation for flexible use for medium mechanical, stresses with free movement without tensile stress or forced movements in dry, moist and wet rooms as well as outside. The high flexibility of this cable type makes it quick and easy to install. This screened cable is ideal for use in data signal transmission free from interferences for measurement and control engineering technology.