造船和海上平台

电力电缆和数据电缆能够经受海洋应用环境的挑战。

HELUKABEL® 提供的船用电缆和海底电缆均通过美国船级社、德国劳氏船级社、英国劳氏船级社、德国电气工程师协会、前苏联船级社、挪威船级社、必维国际检验集团、美国保险商试验所和加拿大标准协会认证。所提供的电缆的涵盖范围包括电力和数据传输,其中一些电缆通过索道应用认证。我们的产品范围被商业海运市场的多方采用,包括:

  • 造船厂
  • 海上钻井公司
  • 船舶所有人
  • OEM设备制造商公司
  • 船坞
  • 船舶安装商
  • 平台

我们的许多船用电缆和海底电缆可在极短时间内从库存中直接发货。可在要求时提供相应的电缆生产或公司认证手续。

如需更多信息,参见联机产品目录。

Below you will find examples of cables and wires for Shipbuilding and Offshore Platforms:

SHIPFLEX 512

HELUKABEL® SHIPFLEX 512 is a new developed and successfully tested screened special drag chain cable which meets the requirements of the strict standards for application in offshore-areas. For this two - line standard there is a Lloyds Register approval. The outer sheath insulation of non-adhesive Polyurethan allows the application in extremely oily and rough environmental conditions.


SHIPFLEX 330

HELUKABEL® SHIPFLEX 330 is a new developed and successfully tested special drag chain cable with overall screening which meets the requirements of the strict standards for application in offshore-areas. For this two-line standard there is a Lloyds Register approval. The outer sheath insulation of non-adhesive Polyurethan allows the application in extremely oily and rough environmental conditions.


SHIPFLEX 340

HELUKABEL® SHIPFLEX 340 is a new developed and successfully tested special drag chain cable with overall screening which meets the requirements of the strict standards for application in offshore-areas. For this two - line standard there is a Lloyds Register approval. The outer sheath insulation of non-adhesive Polyurethan allows the application in extremely oily and rough environmental conditions.


SHIPFLEX 109

HELUKABEL® SHIPFLEX 109 Single is a new developed and successfully tested non screened special drag chain cable which meets the requirements of the strict standards for application in offshore-areas. For this two - line standard there is a Lloyds Register approval. The outer sheath insulation of non-adhesive Polyurethan allows the application in extremely oily and rough environmental conditions.


SHIPFLEX 109

HELUKABEL® SHIPFLEX 109 is a new developed and successfully tested special drag chain cable with overall screening which meets the requirements of the strict standards for application in offshore-areas. For this two - line standard there is a Lloyds Register approval. The outer sheath insulation of non-adhesive Polyurethan allows the application in extremely oily and rough environmental conditions.


SHIPFLEX 113

HELUKABEL® SHIPFLEX 113 is a new developed and successfully tested screened special drag chain cable which meets the requirements of the strict standards for application in offshore-areas. This kind of cable combines the feeding cores with the control cores. For this two - line standard there is a Lloyds Register approval. The outer sheath insulation of non-adhesive Polyurethan allows the application in extremely oily and rough environmental conditions.


SHIPFLEX 121

HELUKABEL® SHIPFLEX 121 is a new developed and successfully tested screened special drag chain cable which meets the requirements of the strict standards for application in offshore-areas. This kind of cable combines the feeding cores with the control cores. For this two - line standard there is a Lloyds Register Approval. The outer sheath insulation of non-adhesive Polyurethan allows the application in extremely oily and rough environmental conditions.


Ships Power Cables MGSGO

Halogen-free power cables for marine craft are used for permanent installation on ships in all rooms and open decks as control and power cables.


Light Marine Power Cables XLFMKK

For fixed installation on marine craft above and below deck.


Marine Power Cables LMGSGO

For fixed installation on marine craft above and below deck.


Ships Wiring Cables-SY single cores

A connection and a connection cable for measuring and control devices for communication systems , production lines , conveyor systems for fixed and variable connection in humid, wet and dry areas. These PVC single cores are also suitable for use in ship building.


Ships Wiring Cables-SY stranded type

Ideally suited for for fixed installation but also for the variable use of manufacturing lines, machine tools , conveyor systems and robotic assembly lines. A line that can also be used in shipbuilding. The??galvanized steel braid protects against mechanical stress and simultaneously effective against electrical interference.