化学工业

我们向全球领先的化学公司供应可耐受腐蚀性材料的电缆。

化学工业可以将原材料(油、天然气、空气、水、金属和矿物质)转换成 70,000 多种不同的产品,例如,家用和工业用清洁剂、聚合物、肥料和医药产品等。

用于制造化学品的工艺要求电缆不仅具有柔性,而且能够耐受油、油脂、酸、碱及其他苛性物质。我们的电缆完全适合于在这些不利的工作条件下工作,以达到保持持续的工作流程的目的。

我们期待帮助您选择适用于您具体应用的最佳产品并回复您可能提出的任何问题。

拨打 +49 7150 9209-0 或发送电子邮件: info@helukabel.de 联系我们

Below you will find examples of cables and wires for Chemical Industry:

OZ-BL

For hazardous areas the cables with special marking (blue) (hazard type-i-) used as flexible control and measuring cables to meet the requirements for the installation of electrical apparatus. These installations are not earthed and require a separate power circuit. Those cables are not suitable for underground laying.


OZ-BL-CY

For hazardous areas the cables with special marking (blue) (hazard type-i-) used as flexible control and measuring cables to meet the requirements for the installation of electrical apparatus. These installations are not earthed and require a separate power circuit. Those cables are not suitable for underground laying. The copper braided screening ensures the transmission of data signals and free from interference.


OB-BL-PAAR-CY

For hazardous areas this flexible control cable has been constructed for closed circuit systems in accordance with VDE 0165 part 1, part 12.2.2.6, which covers the requirements for the special marking (blue) of this type (hazard type -i-). The paired construction and the copper screening afford a good protection against electrical interference and ensure the transmission of data signals.


RE-2Y(St)Yv

Instrumentation cables are used in data processing and process control. Instrumentation cables are suitable for fixed installations in damp locations, in open spaces and for underground laying.


MEGAFLEX® 500

For fixed installation or flexible application, with free movements without forcing which do not constantly recur and without tensile stress, for high mechanical strain.As a measuring and control cable primarily in machinery and plant contruction, in building and air-conditoning systems, in warehousing and converying systems, in ship-building and for regenerative types of energy such as in the construction of wind power stations. Especially well-suited for use in public buildings, such as airports and train stations, where personal injuries and subsequent damage must be prevented in the event of a fire.


MEGAFLEX® 500-C

For fixed installation or flexible application, with free movements without forcing which do not constantly recur and without tensile stress, for high mechanical strain.An interference-free transmission of signals and pulse in assured by the high degree of screening. As a measuring and control cable primarily in machinery and plant contruction, in building and air-conditoning systems, in warehousing and converying systems, in ship-building and for regenerative types of energy such as in the construction of wind power stations. Especially well-suited for use in public buildings, such as airports and train stations, where personal injuries and subsequent damage must be prevented in the event of a fire.