HELUTOOL HKS 34 S

Cable cutter

Produktfoto
Note
Not applicable for cutting steel-wires, cables with steel-insertion and solid conductors.
Description

Cable Cutter HKS 34 S

Description

Very robust and smooth running cable cutter for cutting stranded aluminium and copper cables.

  • Up to 4x70mm² approx. 1x185mm²
  • For finewireing conductors up to 34mm outer-diameter
  • Double needle beared and excentric drive combined with a special blade design guarantees the excellent efficiency of this cable cutter
  • Length: 250mm
  • Weight: 0,9kg
Downloads
Data sheet

Part no.

Type

Unit

Net EUR/item at a purchase of

1

2 - 4

5 - 10

908053

HKS 34 S

1

o. r.

o. r.

o. r.