JUMBO-WFP

Flange connection angled 90°

Produktfoto
Properties

Resistant to a multitude of

  • Fuels

  • Mineral oils

  • Greases

  • Weak bases

  • Weak acids

Note

Additional seal increases protection classification to IP 65.

JUMBO sealing set:

Set contains 1 x o-ring and 1 x cellular rubber seal.

Description

JUMBO-WFP

Description

One-piece flange connection, 90° angle.

Suitable for parallel corrugated HELUcond Jumbo protection tubes.

Areas of application
  • Plant and machine construction

  • Robotics

  • Automation technology

  • Vehicle construction and shipbuilding

  • Railway technology

  • Installation technology

  • Control cabinet construction

Downloads
Data sheet

flange connection – angled 90°

Part no.

grey

Part no.

black

Suitable for ND

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

90404

920372

70,0

1

o. r.

o. r.

o. r.

90405

920373

95,0

1

o. r.

o. r.

o. r.