UNI-DICHT

Sealing insert

Produktfoto
Note

Short-size inserts are used with gland bodies made of PVDF.

Standard size inserts are used with gland bodies made of stainless steel.

Description

UNI-DICHT sealing insert silicone

Description

Sealing inserts made of silicone for populating of UNI-DICHT gland bodies. For use in chemical industry and at high temperatures.

Areas of application
  • Plant and machine construction
  • Robotics
  • Automation technology
  • Vehicle construction and shipbuilding
  • Railway technology
  • Installation technology
  • Control cabinet construction
Downloads
Data sheet

Part no.

Size

metric

Sealing
insert
colour

Cable Ø

from / to

mm

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

904254

M12 x 1,5

transparent/short

4,0 - 6,5

100

o. r.

o. r.

o. r.

904255

M12 x 1,5

transparent

4,0 - 6,5

100

o. r.

o. r.

o. r.

904256

M16 x 1,5

transparent

4,0 - 6,5

100

o. r.

o. r.

o. r.

904257

M16 x 1,5

transparent

6,5 - 9,5

100

o. r.

o. r.

o. r.

904258

M20 x 1,5

transparent/short

4,0 - 6,5

100

o. r.

o. r.

o. r.

904259

M20 x 1,5

transparent

4,0 - 6,5

100

o. r.

o. r.

o. r.

904260

M20 x 1,5

transparent/short

6,5 - 9,5

100

o. r.

o. r.

o. r.

904261

M20 x 1,5

transparent

6,5 - 9,5

100

o. r.

o. r.

o. r.

904262

M20 x 1,5

transparent/short

7,0 - 10,5

100

o. r.

o. r.

o. r.

904263

M20 x 1,5

transparent

7,0 - 10,5

100

o. r.

o. r.

o. r. </