TROMBOI 500

Drum decoiler

Produktfoto
Description

Shaftless drum decoiler TROMBOI 500

Description
For drums with different diameters and weights.
  • Solid construction
  • Loading ramp

  • Sturdy welded steel construction

  • Specially suitable for one-way drums

  • Ball bearing axles

Downloads
Data sheet

drum decoiler

Part no.

Type

Weight

app. kg

Load capacity

kg

Reel-Ø

app. mm

Reel width

mm

Unit

Net EUR/item at a purchase of

1

2 - 4

5 - 10

904760

TROMBOI 500

8,0

140

150 - 700

520

1

o. r.

o. r.

o. r.

904761

TROMBOI 500 castor (1 set = 4 items)

-

-

-

1

o. r.

o. r.

o. r.