TRAYCONTROL® 300-C

flexible, oil resistant, screened, EMC-preferred type, NFPA 79

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Flexible screened
    PVC data and control cable
  • Temperature range
    -25°C to +105°C
  • Nominal voltage
    300 V
  • Test voltage
    2000 V
  • Minimum bending radius
    flexing 6x cable Ø
  • Coupling resistance
    max. 250 Ohm/km
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Tinned copper conductor, fine wire
    with AWG dimensions
  • Core insulation of special PVC
    (AWG 22 - AWG 16 with transparent
    nylon skin)
  • Core identification to
    international colour code
  • Cores stranded in layers with
    optimal lay length
  • 1. Screen with special aluminium foil
  • Drain wire
  • 2. Tinned copper braided screen,
        approx. 85% coverage
  • Separator
  • Outer sheath of special PVC
  • Sheath colour: grey (RAL 7001)
  • With length marking in feet
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • Self-extinguishing and flame retardant
    acc. to CSA FT4
  • UL (AWG 22 - AWG 16):
    PLTC-ER, ITC-ER, Type CM, NFPA 79,
    OIL RES I & II, Class I Div. 2,
    NEC Art. 501, 725, 760 & 800, AWM 2517
  • UL (AWG 24 - AWG 28):
    CM, AWM 2517, rated OIL RES I & II,
    NEC Art. 725, 760 & 800, NFPA 79
  • CSA:
    CSA CMG FT4, AWM I/II A/B FT4
Note
Advantages
  • Highly flexible, easy to install
  • Oil resistant to OIL RES I & II
Available on request
  • PUR or TPE outer sheath
  • Sheath colour to suit customer
    requirement
Application
HELUKABEL® TRAYCONTROL® 300-C is a screened, multi-core PVC data and control cable. Cross-sections with PLTC-ER and ITC-ER approval suitable for open, unprotected installation in cable trays to the machine; their outstanding oil resistance (OIL RES I & II) makes them ideally suited as connecting and joining cables and also for control, signal and measuring systems in industrial plants. The flexible cable structure facilitates installation inside and outside of machines and switch cabinets. The double-screening with aluminium foil (100% coverage) and copper braid (approx. 85% coverage) guarantee superior EMC protection. Applications: tool machines, control panels, measuring devices, production automation, cable ducts, renewable energies.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
/opc/workarea/suppliers/STD/documents/pdf/wb/1WB_62710_en.pdf

Part no.

Cross-
section mm²

No.cores
x AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

62710

0,093

2 x 28

4,5

6,0

16,0

62711

0,093

3 x 28

4,7

7,0

22,0

62712

0,093

4 x 28

5,0

9,0

27,0