T

Cable tie

Produktfoto
Note
black: good UV-resistance
Description

Cable tie

Description

Cable ties with plastic lug for directionality and mounting cables and wires.

Areas of application
  • Plant and machine construction

  • Robotics

  • Automation technology

  • Vehicle construction and shipbuilding

  • Railway technology

  • Installation technology

  • Control cabinet construction

Downloads
Data sheet

Part no.

transparent

Part no.

black

Type

Length

mm

Width

mm

Bundle Ø

mm

Capacity

N

Unit

Net EUR/100 items at a purchase of

up to 1000

1001 - 5000

5001 - 10000

90150

90140

T 2-20

100,0

2,5

24,0

110,0

100

o. r.

o. r.

o. r.

90151

90141

T 2-50

200,0

2,5

55,0

110,0

100

o. r.

o. r.

o. r.

90152

90142

T 3-35

140,0

3,5

36,0

200,0

100

o. r.

o. r.

o. r.

90153

90143

T 3-50

200,0

3,5

55,0

200,0

100

o. r.

o. r.

o. r.

90154

90144

T 3-75

280,0

3,5

80,0

200,0

100

o. r.

o. r.

o. r.

90157

90147

T 5-85

200,0

4,5

51,0

280,0

100

o. r.

o. r.

o. r.

90156

90146

T 5-75

280,0

4,5

76,0

280,0

100

o. r.

o. r.

o. r.

90158