SVRO

heat shrink 2:1 - high resistant

Produktfoto
Properties

Weather, flame and chemical resistant

Note

MIL-I-23053

Description

SVRO

Description

FKM shrunk tube to protect against aggressive media.

Areas of application
  • Plant and machine construction

  • Robot construction

  • Automation technology

  • Vehicle construction and shipbuilding

  • Installation technology

  • Control cabinet construction

Downloads
Data sheet

black

Part no.

Inner Ø

before shrinkage

mm

Wall
thickness

mm

Inner Ø

after shrinkage

mm

Content

m

Unit

Net EUR/100 metres at a purchase of

up to 100

101 - 500

501 - 1000

96796

3,2

0,8

1,6

50,0

-

o. r.

o. r.

o. r.

97385

4,8

0,9

2,4

50,0

-

o. r.

o. r.

o. r.

97774

6,4

0,9

3,2

50,0

-

o. r.

o. r.

o. r.

91165

9,5

1,0

4,8

50,0

-

o. r.

o. r.

o. r.

91166

12,7

1,2

6,4

30,0

-

o. r.

o. r.

o. r.

93690

19,0

1,4

9,5

30,0

-

o. r.

o. r.

o. r.

93691

25,4

1,8

12,7

30,0

-

o. r.

o. r.

o. r.

93692

38,0

2,4

19,0

15,0

-

o. r.

o. r.

o. r.