Command Cable UL (LiYY-TP)

Style 2464, 300 V, 80°C

Logo Image Logo Image
Produktfoto
Technical data
  • Special PVC command cable
    approved to UL Style 2464,
    cores acc. to UL Style 1061/1729
  • Temperature range
    flexing -10°C to +80°C
    fixed installation -20°C to +80°C
  • Nominal voltage
    300 V
  • Test voltage
    1500 V
  • Breakdown voltage
    min. 3000 V
  • Insulation resistance
    min. 100 MOhm x km
  • Minimum bending radius
    flexing 15x cable Ø
    fixed installation 7,5x cable Ø
Cable structure
  • Tinned copper conductor, fine wire,
    acc. to ASTM-B 174-95 class J-M
  • Conductor make-up to:
    0,14 mm² = 7x0,162 mm
    0,23 mm² = 7x0,202 mm
    0,34 mm² = 7x0,254 mm
    0,56 mm² = 7x0,32 mm
  • Core insulation of special PVC
    class 43 respectively semirigid acc. to
    UL Std.1581 tab.50.182 and 50183
  • Core identification (pair) to DIN 47100,
    with colour repetition from pair no. 23 or
    international colour code
  • Cores stranded in pairs with
    optimal lay length
  • Pairs stranded in layers with
    optimal lay length
  • Seperator-foil
  • Outer sheath of special PVC
    class 43 acc. to UL Std.1581 tab.50.182
  • Sheath colour:
    grey (DIN 47100 - preferred type)
    black (international colour code)
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
  • To a large extent resistant to
    Oil
    Solvents
    Acids
    Lyes
Tests
  • PVC flame retardant acc. to
    UL VW-1 / CSA FT1
Note
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Screened analogue type:
    command cable UL (LiYCY-TP)
Application
Twisted pair control cable for use in tool making machinery conveyor system and production lines, in industrial plants and in air conditioning as well as in the steel producing industries.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.pairs x
cross-sec.
mm²

AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

Sheath
colour

grey

83904

1 x 2 x 0,14

26

3,6

2,7

20,0

83905

2 x 2 x 0,14

26

5,1

5,4

24,0

83906

3 x 2 x 0,14

26

5,3

8,1

30,0

83907

4 x 2 x 0,14

26

5,8

10,8

38,0

83908

5 x 2 x 0,14

26

6,2

13,6

44,0

83909

6 x 2 x 0,14

26

6,8

16,2

51,0

83910

7 x 2 x 0,14

26

6,8

19,0

57,0

83911

8 x 2 x 0,14