Command Cable UL (LiYY)

Style 2464, 300 V, 80°C

Logo Image Logo Image
Produktfoto
Technical data
  • Special PVC command cable,
    approved to UL Style 2464,
    cores
    for AWG 26-20 to UL Style 1061/1729
    for AWG 18-16 to UL Style 1007/1569
  • Temperature range
    flexing -10°C to +80°C
    fixed installation -20°C to +80°C
  • Nominal voltage
    300 V
  • Test voltage
    1500 V
  • Breakdown voltage
    min. 3000 V
  • Minimum bending radius
    flexing 15x cable Ø
    fixed installation 7,5x cable Ø
Cable structure
  • Tinned copper conductor, fine wire,
    AWG 26-20 to ASTM-B 174-95 class J-M,
    AWG 18-16 to ASTM-B 286
  • Conductor make-up to:
    0,14 mm² = 7x0,162 mm
    0,23 mm² = 7x0,202 mm
    0,34 mm² = 7x0,254 mm
    0,56 mm² = 7x0,32 mm
    0,82 mm² = 19x0,235 mm
    1,30 mm² = 19x0,31 mm
  • Core insulation of special PVC
    respectively semirigid acc. to UL Std.1581
    tab.50.182 and 50.183
  • Core identification to DIN 47100 or
    international colour code
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of special PVC
    acc. to UL Std.1581 tab.50.182
  • Sheath colour:
    grey (DIN 47100 - preferred type)
    black (international colour code)
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
  • To a large extent resistant to
    Oil
    Solvents
    Acids
    Lyes
Tests
  • PVC flame retardant acc. to
    UL VW-1 / CSA FT1
Note
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Screened analogue type:
    Command cable UL (LiYCY)
Application
As a flexible connector and connecting cable, as control, signal and measuring line of machine tools, conveyor belts and plant construction, air conditioning systems, in foundries and steel mills.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

Sheath
colour

grey

Part no.

Sheath
colour

black

No.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

83137

83045

2 x 0,14

26

3,5

3,6

13,0

83138

83046

3 x 0,14

26

3,7

4,0

15,0

83139

83047

4 x 0,14

26

4,0

5,4

18,0

83140

83048

6 x 0,14

26

4,6

8,1

25,0

83141

83049

10 x 0,14

26

5,5

13,4

38,0

83142

83050

12 x 0,14

26

5,8

16,2

46,0

83143