Command Cable UL (LiYCY-TP)

Style 2464, 300 V, 80°C, Cu-screened, EMC-preferred type

Logo Image Logo Image
Produktfoto
Technical data
  • Special PVC command cable
    approved to UL Style 2464,
    cores acc. to UL Style 1061/1729
  • Temperature range
    flexing -10°C to +80°C
    fixed installation -20°C to +80°C
  • Nominal voltage
    300 V
  • Test voltage
    1500 V
  • Breakdown voltage
    min. 3000 V
  • Insulation resistance
    min. 100 MOhm x km
  • Minimum bending radius
    flexing 15x cable Ø
    fixed installation 7,5x cable Ø
  • Coupling resistance
    max. 250 Ohm/km
Cable structure
  • Tinned copper conductor, fine wire,
    acc. to ASTM-B 174-95 class J-M
  • Conductor make-up to:
    0,14 mm² = 7x0,162 mm
    0,23 mm² = 7x0,202 mm
    0,34 mm² = 7x0,254 mm
    0,56 mm² = 7x0,32 mm
  • Core insulation of special PVC
    class 43 respectively semirigid acc. to
    UL Std.1581 tab.50.182 and 50183
  • Core identification (pair) to DIN 47100
    with colour repetition from pair no. 23 and
    above or international colour code
  • Cores stranded in pairs with
    optimal lay length
  • Pairs stranded in layers with
    optimal lay length
  • Seperator-foil
  • Drain wire
  • Tinned copper wire braiding,
    approx. 85% coverage
  • Outer sheath of special PVC
    class 43 acc. to UL Std.1581 tab.50.182
  • Sheath colour:
    grey (DIN 47100 - preferred type)
    black (international colour code)
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
  • To a large extent resistant to
    Oil
    Solvents
    Acids
    Lyes
Tests
  • PVC flame retardant acc. to
    UL VW-1 / CSA FT1
Note
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Uncreened analogue type:
    command cable UL (LiYY-TP)
Application
Flexible, screened, twisted pair control and measuring cable; for machine tools, conveyor belts, plant construction, AC technology, steel production. In order to enhance EMC properties, a large contact area on both sides of the copper braiding is recommended.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.pairs x
cross-sec.
mm²

AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

Sheath
colour

grey

Sheath
colour

black

83774

65314

1 x 2 x 0,14

26

4,0

15,7

32,0

83775

65315

2 x 2 x 0,14

26

5,6

19,5

39,0

83776

65316

3 x 2 x 0,14

26

5,8

23,7

47,0

83777

65317

4 x 2 x 0,14

26

6,3

26,9

55,0

83778

65318

5 x 2 x 0,14

26

6,7

31,2