Ships Power Cables Nexans MPRX®

0,6/1 kV, acc. to IEC 60092-353, halogen-free

Produktfoto
Technical data
  • acc. to IEC 60092-353
  • Operating temperature
    at conductor max. +85°C
  • Min. installation temperature
    -10°C
  • Nominal voltage
    U0/U 0,6/1 kV
  • Minimum bending radius
    4x cable Ø
     

Tests

  • Flame-test to IEC 60332-3 cat. A,
    IEEE 45-18.13
  • Smoke density to IEC 61034
  • Halogen-free to 60754-1
  • Corrosiveness of combustion gases to
    IEC 60754-2
  • Flame retardant acc. to SOLAS
    definition (acc. to IEC 60332-3
    category A and IEEE 45-18.13)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.2, multi-wire,
    BS 6360 cl.2, IEC 60228 cl.2
  • Core insulation of cross-linked polyethylene
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of Polyolefin basis-compound
  • Sheath colour: black
Properties
  • Colour code
    1 core: BK
    2 cores: BN, BU
    3 cores: BN, BK, GY
    4 cores: BU, BN, BK, GY
    5 to 24 core cable: all cores black coloured,
    printed with numbers, starting in center
    with number 1
     

Approved by

  • Germanischer Lloyd
  • Lloyds Register of Shipping
  • American Bureau of Shipping
  • Det Norske Veritas
  • Bureau Veritas
  • Russian Maritime Register of Shipping
  • Registro Italiano Navale
Note
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
For fixed installation on ships and offshore-units in all locations below the upper metallic deck.
Particularly suitable for installation on passenger ships.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

min. - max.

mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

59654

1 x 4

5,5 - 8,0

38,0

70,0

12

59655

1 x 6

6,0 - 8,5

58,0

95,0

10

59656

1 x 10

7,0 - 9,5

96,0

140,0

8

59657

1 x 16

8,0 - 10,5

154,0

200,0

6

59658

1 x 25

9,5 - 12,0

240,0

320,0

4

59659

1 x 35

10,5 - 13,0

336,0

420,0

2

59660

1 x 50

12,0 - 14,5

480,0

560,0

1

59661

1 x 70

14,0 - 16,5

672,0

780,0

2/0

59662

1 x 95

16,0 - 19,0

912,0

1030,0

3/0

59663