Ships Power Cables MGSGO

halogen-free, copper screened

Produktfoto
Technical data
  • acc. to VG 95218 part 60, with screen
    and natural insulation integrity in case
    of fire without a flame retardant barrier
  • Operating temperature
    at conductor max. +85°C
  • Nominal voltage
    U0/U 0,6/1 kV
  • Minimum bending radius
    5x cable Ø
Cable structure
  • Stranded copper conductors
  • Heat-resistant EPR-insulation 3GI3
    to DIN VDE 0207 part 20
  • Cores stranded in layers with
    optimal lay length
  • Filling compound covering all cores
  • Foil wrapping
  • Bare copper braided screen
  • Polyester tape
  • Outer sheath of elastomer compound
    to olefin based copolymer
  • Sheath colour: black
Properties
  • halogen-free and flame retardant
  • Colour code
    1 core: BK
    2 cores: BN, BU
    3 cores: BN, BK, GY
    4 cores: BU, BN, BK, GY
Note
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
Halogen-free power cables for marine craft are used for fixed installation on ships in all rooms and open decks as control and power cables.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

min. - max.

mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

59270

1 x 4

7,5 - 8,5

81,0

155,0

12

59271

1 x 6

8,4 - 9,4

104,0

185,0

10

59272

1 x 10

9,5 - 10,5

149,0

245,0

8

59273

1 x 16

10,0 - 11,0

214,0

260,0

6

59274

1 x 25

12,0 - 13,0

311,0

420,0

4

59275

1 x 35

13,0 - 14,0

416,0

530,0

2

59276

1 x 50

15,0 - 16,0

572,0

680,0

1

59277

1 x 70

17,0 - 18,0

779,0

890,0

2/0

59278

1 x 95

19,5 - 20,5

1034,0

1200,0

3/0

59279

1 x 120

21,0 - 22,4

1316,0

1340,0

4/0

59280

1 x 150

23,0 - 24,4

1615,0

1770,0

300 kcmil

59281

1 x 185

25,5 - 27,0

1968,0

2180,0

350 kcmil

59282

1 x 240

29,0 - 30,5