SK-M

Shrink on tube 3:1 with interior adhesive

Produktfoto
Note

Form of shipment:

1.2 m rods

Description

SK-M

Description

Polyolefin shrink tube with internal adhesive for repairing insulation and sealing electrical components.

Areas of application
  • Plant and machine construction

  • Robotics

  • Automation technology

  • Vehicle construction and shipbuilding

  • Installation technology

  • Control cabinet construction

Downloads
Data sheet

black

Part no.

Inner Ø

before shrinkage

mm

Wall
thickness

mm

Inner Ø

after shrinkage

mm

Content

m

Unit

Net EUR/100 items at a purchase of

up to 5

6 - 10

11 - 20

99788

10,2

2,0

3,8

rods of 1,22m

1

o. r.

o. r.

o. r.

99789

19,1

2,0

5,6

rods of 1,22m

1

o. r.

o. r.

o. r.

99790

27,9

2,0

10,2

rods of 1,22m

1

o. r.

o. r.

o. r.

99791

33,0

2,0

10,2

rods of 1,22m

1

o. r.

o. r.

o. r.

99792

38,1

2,0

12,7

rods of 1,22m

1

o. r.

o. r.

o. r.

99793

43,2

2,0

12,7

rods of 1,22m

1

o. r.

o. r.

o. r.

99794

52,1

2,0

19,0

rods of 1,22m

1

o. r.

o. r.

o. r.

99795

69,9

2,0

25,0

rods of 1,22m

1

o. r.

o. r.