Single 600-J / -O

Special single core cable, 600 V, meter marking

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Special PVC single core acc. to
    UL Style 10107 and CSA AWM I/II A/B,
    adapted to DIN VDE 0285-525-2-31 /
    DIN EN 50525-2-31,
    DIN VDE 0285-525-2-51 /
    DIN EN 50525-2-51, acc. to UL Std.758
  • Temperature range
    flexing -5°C bis +90°C
    fixed installation -40°C bis +90°C
  • Permissible conductor operating
    temperature
    +90°C
  • Nominal voltage
    VDE U0/U 600/1000 V
    UL/CSA 600 V
  • Test voltage
    4000 V
  • Breakdown voltage
    min. 8000 V
  • Minimum bending radius
    flexing 7,5x cable Ø
    fixed installation 4x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, fine wire, to
    DIN VDE 0295 cl.5, BS 6360 cl.5 and
    IEC 60228 cl.5
  • Core insulation of special PVC
    to class 43, 90°C acc. to UL Std.1581
    colour black or green-yellow
  • Outer sheath of special PVC
    compound type TM2 to
    DIN VDE 0207-363-4-1/ DIN EN 50363-4-1
    and class 43 acc. to UL Std.1581
  • Sheath colour: black (RAL 9005)
  • With meter marking
Properties
  • Chemical Resistance
    see "Technical Informations"
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
  • UV resistant
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2 /
    UL VW-1 / CSA FT1
Note
  • G = green-yellow
    x =  black
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Screened analogue type:
    Single 600-CY-J / -O
  • Also as 1000 V Style 10678 deliverable
Application
PVC Single cores suitable for installation for flexible use for medium mechanical stresses with free movement without tensile stress or forced movements in dry, moist and wet rooms as well as outside (fixed installation). Is not suitable to be used as direct burrial- or as underwater cable. These two norms approved single cores designed for exportorientated machinery manufacturer for machine tools, conveyor belts and production lines.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

AWG-No.

Core
colour

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

10881

1 G 6

10

green-yellow

7,8

58,0

118,0

10882

1 x 6

10

black

7,8

58,0

118,0

10883

1 G 10

8

green-yellow

9,0

96,0

180,0

10884

1 x 10

8

black

9,0

96,0

180,0

10885

1 G 16

6

green-yellow

10,0

154,0

250,0

10886

1 x 16

6

black

10,0

154,0