SENSORFLEX® / VERTEILERFLEX two-approvals

Sensor actuator and distributor cables PVC, PVC/PUR, PUR

Logo Image Logo Image
Produktfoto
Technical data
  • Special PVC or PUR sheath acc. to
    - UL Style 2464 for PVC
    - UL Style 20233 for PUR
  • Temperature range
    flexing -5°C to +80°C
    fixed installation -30°C to +80°C
  • Nominal voltage
    U0/U 300/500 V
  • Test voltage
    up to 0,25 mm²  1200 V
    from 0,34 mm²  2000 V
  • Minimum bending radius
    PVC  15x cable Ø
    PVC/PUR  10x cable Ø
    PUR  7,5x cable Ø
Cable structure
PVC cables
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of PVC
  • Core identification see table below
  • Outer sheath of special PVC
PUR cables
  • Bare copper conductor, to
    DIN VDE 0295 cl.6, extra fine wire,
    BS 6360 cl.6, IEC 60228 cl.6
  • Core insulation of PVC
  • Core identification see table below
  • Outer sheath of PUR
Part no. 79907, 75642, 79850
  • Construction as per SENSORFLEX®
    two-approvals
  • Core insulation of polypropylene
Properties
PVC cables
  • Extensively oil resistant,
    oil-/chemical resistance
    see "Technical Informations"
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
PUR cables
  • Low adhesion, extremely abrasion resistant,
    resistant to hydrolysis and microbial attack
Special feature
  • The cables with the highly flexible
    stranded conductor cl.6, are
    suitable for drag chain applications
  • The types with PVC/PUR sheath
    material have a PVC inner sheath,
    with a PUR sheath applied over it
    by means of coextrusion
Note
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
For decentralised installation and control technology. These cables are used in connector systems for sensors and actuators. In combination with injected circular connectors and installed actuator-sensor boxes, they constitute an important connecting element between the periphery and the PLC in production systems. The assembled cables offer attractive opportunities for reducing costs, not only in the field of automation technology, but also in the entire manufacturing industry. While previously it was necessary to carry out time-consuming wiring of switchgear cabinets and machines, now field bus technology has made it possible to move the periphery interfaces from the switchgear cabinets to the machines and systems. Moving the I/O points to the system periphery enables significant reductions in installation costs.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

SENSORFLEX 2-APPROVALS

Part no.

Cable structure

AWG-No.

Sheath colour

No.cores x
cross-sec.
mm²

Sheath
material

Core colours

Fine
wire

High
flex **

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

78284

Grey RAL 7001

3 x 0,25

PUR

brown, blue, black

X

4,4

7,2

18,0

24

79907

Grey RAL 7001

4 x 0,25