Ships Wiring Cables-SY stranded type

Produktfoto
Technical data
  • Special PVC cables
  • Temperature range
    flexing +5°C to +70°C
    fixed installation -40°C to +70°C
  • Nominal voltage 250 V
  • Test voltage 3000 V
  • Minimum bending radius
    7,5x cable Ø
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of PVC
    compound type YI2 acc. to
    DIN VDE 0207 part 4
  • Cores colour coded to DIN VDE 0293 or
    black cores with continuous white numbering
  • Core stranded in layers with
    optimal lay length
  • Inner sheath of PVC
  • Galvanized steel-wire braided overall
    screening
  • Outer sheath of PVC
    compound type YM2 acc. to
    DIN VDE 0207 part 5
  • Sheath colour: grey (RAL 7001)
Properties
  • Extensively oil resistant.
    Chemical Resistance - see table Technical
    Informations
  • self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2, IEC 60332-1 (equivalent
    DIN VDE 0472 part 804 test method B)
  • Approved by
    Germanischer Lloyd
Note
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
Ideally suitedn for for fixed installation but also for the variable use of manufacturing lines, machine tools, conveyor systems and robotic assembly lines. A line that can also be used in shipbuilding.The galvanized steel braid protects against mechanical stress and simultaneously effective against electrical interference.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

59460

2 x 1,5

9,7

28,7

146,0

16

59461

3 x 1,5

10,1

43,1

166,0

16

59462

4 x 1,5

10,8

57,5

198,0

16

59463

5 x 1,5

11,6

71,9

230,0

16

59464

7 x 1,5

13,3

100,6

299,0

16

59465

3 x 2,5

11,6

72,1

231,0

14

59466

4 x 2,5

13,3

95,8

298,0

14

59467

5 x 2,5

14,3

120,0

355,0

14

59468

4 x 4

16,2

153,5

358,0

12

59469

5 x 4

17,5

193,0

535,0

12

59470

4 x 6

18,4

230,3

595,0