SAT-Coaxial Cables

up to 2150 MHz, for satellite-receivers, double screened

Produktfoto
Note
  • The materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
  • AL=Aluminium, ALPR=Polyesterfoil coated with Aluminium on both sides
    Cu=Copper, CuW=Copperweld, F=Foil, G=Braid, PE=Polyethylene, PEH=Polyethylene air-space insulation, PVC=Polyvinylchloride, vz=tinned
Downloads
Data sheet

Type

1,1/4,8

1.65/7.2 ALG

SAT-MINI 1

DUO 2x0.7/2.9

QUADRO 4x0.7/2.9

Part no.

40150

40151

40159

40168

40169

 

Cable structure

Inner conductor diameter mm

1,1   Tinned copper

1,6   Copper, bare

0,8   Copper, bare

0,65   Copper, bare

0,6   Copper, bare

Insulation Ø mm

5   Cell PE

7,2   Cell PE

3,5   Cell PE

3   Cell PE

3   Cell PE

Core colours

-

-

-

-

-

Outer conductor

Polyester foil coated with aluminium on both sides

Polyester foil coated with aluminium on both sides

Polyester foil coated with aluminium on both sides

Polyester foil coated with aluminium on both sides

Polyester foil coated with aluminium on both sides

Braid

Braid

Braid

Braid

Braid

-

-

-

-

-

Outer sheath

PVC

PE

PVC

PVC

PVC

Sheath colour

white

black

white

white

white

Outer Ø approx. mm

6,8

10,1

5,4 x 10,8

8,6 x 4,3

20,0 x 4,3

Min. bending radius approx. mm

50

60

40

35

80

Weight approx. kg / km

49

81

62

40

82

 

Electrical characteristics

Impedance (Ohm)

75 ± 3

75 ± 3

75 ± 3

75 ± 3

75 ± 3

Capacitance pF/m

55

55

55

55

55

Propagation velocity v/c

0,8

0,82

0,82

0,8

0,8

Attenuation at 20°C

(db/100m)

100 MHz

5

3,7

8

8,9

8,9

200 MHz

7,3

5,1

11,5

13,5

13,5

500 MHz

13

9

18,5

22

22

800 MHz

17,2

11,8

23,5

28

28

950 MHz

19,5

13,6

25,5

31,5

31,5

1350 MHz

23,5

16,8

31

37

37

1750 MHz

27,6

19,7

35,5

42,3

42,3

2050 MHz

30

22

39,5

45,9

45,9

2150 MHz

31

22,5

43

50,4

50,4

Structural return loss min. (dB) between

30 and 300 MHz

28

31

27

20

20

300 and 600 MHz

28

30

25

17

18

600 and 960 MHz

26

30

20

17

15

960 and 2050 MHz

24

28

20

-

-

 

DC resistance at 20°C

Inner conductor max. Ohm/km

18

9

36

110

52

Outer conductor max. Ohm/km

20

12

28

22

26

Max. nominal voltage (V)

-

-

-

-

-

 

Screening efficiency (dB)

50 and 100 MHz ≥

75

80

78

75