SAT-Coaxial Cables

for digital-tv, screening efficieny >90dB / >95dB, for satellite-receivers, double screened

Produktfoto
Downloads
Data sheet

used as

inner

inner/outer

inner/outer

inner

Underground

inner

inner/outer

inner

Type

0,7/2,9

0,7/4,5

0,8/3,5

1,1/5,0

1.6/7,0

1,1/5,0

FRNC

1,1/5,0

FRNC

1.6/7.0

FRNC

Part no.

40015

40016

40085

40017

40018

40019

40021

40020

 

Cable structure

Inner conductor diameter mm

0,6

Copper, bare

0,75

Tinned copper

0,8

Copper, bare

1,1

Copper, bare

1,63

Copper, bare

1,1

Copper, bare

1,1

Copper, bare

1,6

Copper, bare

Insulation Ø mm

3   Polyethylene, foamed

4,5   Polyethylene, foamed

3,5   Polyethylene, foamed

4,8   Polyethylene, foamed

7,1   Polyethylene, foamed

4,8   Cell PE, foamed

4,8   Cell PE, foamed

7,1   Polyethylene, foamed

Outer conductor

ALPR-FG

ALPR-FG

ALPR-FG

ALPR-FG

ALPR-FG

ALPR-FG

ALPR-FG

ALPR-FG

-

-

-

-

-

-

-

-

1st Screen - ALPR

foil

foil

foil

foil

foil

foil

foil

foil

2nd Screen - Cu-Braid

Braid

Braid

Braid

Braid

Braid

Braid

Braid

Braid

Outer sheath

PVC

PVC

PVC

PVC

PE

FRNC

FRNC

FRNC

Sheath colour

white

white

white

white

black

white

black

white

Outer Ø approx. mm

4,3

6,6

5,0

6,9

10,3

6,8

6,8

10,0

Min. bending radius approx. mm

43

35

50

45

60

48

48

60

Weight approx. kg / km

20

40

32

47

110

47

47

110

 

Electrical characteristics

Impedance (Ohm)

75 ± 3

75 ± 3

75 ± 3

75 ± 2

75 ± 2

75 ± 2

75 ± 2

75 ± 2

Capacitance pF/m

55

67

53

55

55

53

55

53

Propagation velocity v/c

0,8

0,66

0,8

0,8

0,85

0,8

0,8

0,8

Attenuation at 20°C

(db/100m)

100 MHz

8,1

7,1

6,3

4,9

3

4,7

4,9

3,8

200 MHz

13,3

10,4

11,5

7,7

6,1

7

7,2

5,5